เผยแพร่สินค้าของคุณ
Diesel Generator, QSK38 CENTUM™ Series 1250-1500 kW 60 Hz
Cummins

Diesel Generator, QSK38 CENTUM™ Series 1250-1500 kW 60 Hz

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

WELCOME TO THE NEXT GENERATION OF POWER

A new platform for meeting the growing demand for power: Cummins Centum Series™ generators

Developed in direct response to the needs and requests of specifying engineers, contractors and facility managers, the Centum Series is designed to address the challenges you face today, while looking ahead to those you anticipate in the future.

Centum Series generators represent a significant shift in the Cummins approach to power system design, offering next-level flexibility, efficiency and sustainability. The Centum C1250D6E / C1500D6E efficiently delivers the power you need in a smaller footprint, lowering both installation and fuel costs.

Applications

  • Standby Power
  • Healthcare
  • Data Centers
  • Water Treatment
  • Agriculture

Wherever you are, whatever your job, Cummins expertise is always on.

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining the Centum C1250D6E /C1500D6E. Cummins engineers will help you every step of the way — from start to finish. You get best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers, 8,000 dealer locations and 500 parts distribution facilities in over 190 countries spread across 6 continents.

The complete power package

There’s a reason that power systems from Cummins are deployed for vital applications at some of the biggest and best-known companies and institutions in the world. Only Cummins manufactures and assembles all of the key components of our power systems. Because of this, we’re able to exert the highest levels of design and performance control — resulting in a much more reliable, integrated system than any other provider in the industry. This approach reduces your system complexity and installation time while delivering maximum reliability.

Cummins innovative and comprehensive power solutions go beyond generating power. Our integrated power systems enable seamless transfer of power sources and remote monitoring from wherever you are.

    สเปคสินค้า
      • Power density and flexibility —Your power system can be configured specifically for your application, ensuring that you get the exact power you specify.
      • Robust transient performance —Recover from large load swings quickly, leading to less power disruption and a more stable power supply for consistent, predictable operations.
      • Cummins heavy-duty engine —Rugged four-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.
      • Alternator —Several alternator sizes offer selectable motor starting capability with low reactance windings, low waveform distortion with non-linear loads and fault-clearing, short-circuit capability.
      • EPA Tier 2/Tier 4 compliance and certification options —Can meet standards for Tier 2 up to Tier 4. Cummins is the only standby generator set manufacturer capable of shipping a complete Tier 4-compliant solution directly from the factory.
      • Sustainable alternative fuel capability —As part of the Cummins dual commitment to decarbonization and emissions reduction, the Centum Series C1250D6E/C1500D6E is approved for use with paraffinic fuels (EN15940), including hydrotreated vegetable oil (HVO), which offers the potential to reduce greenhouse gas (GHG) emissions by 40-90% over the total lifecycle of the generator set without sacrificing performance.
      • Control system —PowerCommand® digital control is standard equipment and provides total genset system integration, including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protective relay, output metering and auto-shutdown.
      • Cooling system —Instead of aftercoolers, the C1250D6E / C1500D6E features charged air-cooled intake manifolds that require less standard repair time (SRT). Standard and enhanced integral set-mounted radiator systems, designed and tested for rated ambient temperatures, simplify facility design requirements for rejected heat.
      • Warranty and service —Backed by a 3-year comprehensive warranty and worldwide distributor network.
      • Easy access to parts —All Cummins part distribution centers (DCs) are linked by a fully integrated system, enabling you to search for parts not only in the local inventory, but anywhere in the network.
      • NFPA —The generator set accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
      • Uptime compliant —Meets the requirements of a Tier III and IV data center site by being rated to run for unlimited hours of operation when loaded to ‘N’ demand for the engine generator set.
      • Data Center Continuous (DCC) —Applicable for supplying power continuously to a constant or varying electrical load for unlimited hours in a data center application.
      • Permanent magnet generator (PMG) —Excitation system offers enhanced motor starting and fault-clearing, short-circuit capability.
      • Optional advanced features —Options include i-Relay, resistance temperature detectors (RTDs), low coolant sensor and electronic restriction indicators which actively communicate the health of critical components to the main control panel.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.qsk38-diesel-generator
    • Product familyElectricity Generation Units
    • กลุ่มผลิตภัณฑ์Diesel Generator Sets
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-11-15
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - การแบ่งแยกโหลด / ตู้กระจายโหลด
    • IFC classificationElectric Generator
    • รหัส ETIMEC002823
    • ชื่อ ETIMPower generator
    • UNSPSC nameDiesel generators
    • UNSPSC code26111601
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 DescriptionGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
    • OmniClass Number23-35 11 15 11
    • OmniClass TitleDiesel Generator Sets
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution