เผยแพร่สินค้าของคุณ
Simulated Marble Wall Panels
Simulated Marble Wall Panels
Simulated Marble Wall Panels
Simulated Marble Wall Panels
Simulated Marble Wall Panels
Simulated Marble Wall Panels
Simulated Marble Wall Panels
Simulated Marble Wall Panels
Simulated Marble Wall Panels
Simulated Marble Wall Panels
    Eurotech Showers

    Simulated Marble Wall Panels

    Eurotech’s Simulated Marble Shower Pans and Walls deliver an exceptional blend of beauty and performance. Engineered to be stronger yet lighter, these panels are heat-, chemical-, moisture-, fire-, and corrosion-resistant, ensuring long-term value with easy maintenance and no grout—no mess installation. Designed for versatility, they’re available in 1/8-inch or 1/4-inch thickness, and as 2- or 3-wall sets, in a range of elegant finishes—from Full Smooth White and Subway Tile Marble White to matte styles like Herringbone, Wood Grain, Hexagon, Striped Rock, Slate Stone, and Wave. These solutions offer customizable aesthetics, cost-effectiveness, and sustainable performance for hospitality and commercial applications.

    • Stronger Yet Lighter
    • Built to Last
    • Heat & Chemical Resistant
    • Zero Grout. Zero Mess
    • Moisture, Fire & Corrosion Resistant
    • Easy Maintenance
    • Customizable Aesthetics
    • Long-Term Value
    • Cost-Effective for Projects
    • Sustainable Choice
    สเปคสินค้า
    • Design Patterns

      • Full Smooth White
      • Full Smooth Marble White
      • Subway Tile White
      • Subway Tile Marble White
      • Herringbone (Matte finish)
      • Slate Stone (Matte finish)
      • Hexagon (Matte finish)
      • Wood Grain (Matte finish)
      • Striped Rock (Matte finish)
      • Wave (Matte finish)

      Wall Set Options (vary by design pattern)

      • 2-wall set or 3-wall set configurations
      • Thickness options: 1/8” or 1/4”


      สเปคสินค้าด้านเทคนิค
      • Unique ref.simulated-marble-wall-panels
      • Product familySimulated Marble
      • กลุ่มผลิตภัณฑ์Shower Pans and Walls
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2025-12-01
      • หมายเลขฉบับ1
      สิ่งที่เกี่ยวข้อง
      • ออกเเบบโดยสหรัฐอเมริกา
      • ผลิตโดยสหรัฐอเมริกา
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectสุขภัณฑ์ - ฝักบัว
      • Uniclass 2015 CodePr_40_20_06_79
      • Uniclass 2015 DescriptionShower enclosures
      • CSI MasterFormat 2014 Code10 28 19.16
      • CSI MasterFormat 2014 TitleShower Doors
      • OmniClass Number23-31 17 25
      • OmniClass TitleShower Screens