เผยแพร่สินค้าของคุณ
5' Roll-in Shower - 63" x 39" Exterior Dimensions
EverFab

5' Roll-in Shower - 63" x 39" Exterior Dimensions

The S6339A one-piece fiberglass roll-in shower stall is compliant with ANSI, CA Title 24, Washington Administrative Code (WAC), and ADA standards. It is durable, crack and chip resistant, and can be easily installed in commercial and residential environments.

  • Clear floor space of 60″ x 36 3/8″
  • Anti-slip floor design
  • Built-in reinforcement to support ADA compliant grab bars and seat
  • Strength-tested bottom plate
  • A weight of approximately 160 pounds
  • 30-year limited warranty


สเปคสินค้า
  • Shower Stall:
    1. Model: No. S6339A-L/R
    2. Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, and inorganic composite reinforcement for placement of grab bars and seat
    3. Exterior dimensions: 63 inches wide x 36 inches deep x 79-5/8 inches high
    4. Rough-in: +1/8” -0” nominal dimensions
    5. Threshold: [Standard] [Low Profile] [No-Recess] Threshold Detail
    6. Accessibility Accessories: [A0] [A1] [A2] [A3] [Custom] accessory configuration
    7. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [composite corner shelf], [shower slide-bar kit], [EverFab tub-wrap], [shower drain], [18” grab bar], [24” grab bar], [custom grab bar], [folding seat], [T-shaped EverDam]. If applicable, please indicate location of additional accessories on drawing
    8. Accessory Style: [A0 - No Accessories], [Standard Thru-Bolted], [Flanged], [Elite Series], [Anti-Ligature], [Custom]
    9. Accessory Finish: [A0 - No Accessories], [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

สเปคสินค้าด้านเทคนิค
  • Unique ref.s6339a
  • Product familyANSI A - ADA - CA Title 24
  • กลุ่มผลิตภัณฑ์S6339A
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2024-03-04
  • หมายเลขฉบับ1
  • สูง (นิ้ว)79.62
  • กว้าง (นิ้ว)63
  • ความลึก (นิ้ว)39
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักFiber Glass
  • วัสดุรองFiber Glass
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
  • น้ำหนัก160
การจำแนกประเภท
  • หมวดหมู่ BIMobjectสุขภัณฑ์ - ฝักบัว
  • IFC classificationBuilding Element
  • รหัส ETIMEG017640
  • ชื่อ ETIMSanitary showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

พื้นที่การขาย

อเมริกาเหนือ
สหรัฐอเมริกา