เผยแพร่สินค้าของคุณ
4' Curbed Shower with Simulated Tile - 51" x 39" Exterior Dimensions
EverFab

4' Curbed Shower with Simulated Tile - 51" x 39" Exterior Dimensions

This one-piece curbed shower with simulated tile is constructed from two layers of a hand-rolled, fiberglass-reinforced composite, an intermediate layer of polyester spray core, and an unsaturated polyester gel coat finish. The 12 inch x 24 inch simulated tile design and twin molded soap ledges offer a combination of class and convenience. EverFab’s reinforced bottom plate and unique composite core material meet FHA and ANSI Type B Unit requirements, making this unit a durable choice.

  • Anti-slip floor design
  • Built-in reinforcement to support ADA compliant grab bars and seat
  • Pre-leveled bottom plate that requires no mortar or leveling for installation
  • 4” exterior threshold height
  • A weight of approximately 135 pounds
  • 30-year limited warranty
สเปคสินค้า
  • Shower Stall:

    1. Model: No. SS5139TB

    2. Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, 12 inch x 24 inch simulated tile, molded soap ledges, and inorganic composite reinforcement capable of meeting FHA and ANSI Type B Unit accessibility requirements

    3. Exterior dimensions: 50-3/4 inches wide x 38-5/8 inches deep x 78-1/2 inches high

    4. Rough-in: +1/8” -0” nominal dimensions

    5. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [composite corner shelf], [shower slide-bar kit], [EverFab tub-wrap], [shower drain], [18” grab bar], [24” grab bar], [folding seat]. If applicable, please indicate location of additional accessories on drawing

    6. Accessory Style: [No Accessories], [Standard Thru-Bolted], [Flanged], [Elite Series], [Anti-Ligature], [Custom]

    7. Accessory Finish: [No Accessories], [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom]

    Keywords: handicap shower, best bath, room shower stall, fiberglass shower stall, fiberglass shower stalls, ADA shower stall, modern shower designs, accessible shower, one-piece shower units, handicap accessible shower, one-piece fiberglass shower stall, one-piece fiberglass showers

สเปคสินค้าด้านเทคนิค
  • Unique ref.ss5139tb
  • Product familyANSI B
  • กลุ่มผลิตภัณฑ์SS5139TB
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2022-10-13
  • หมายเลขฉบับ1
  • สูง (นิ้ว)78.5
  • กว้าง (นิ้ว)50.75
  • ความลึก (นิ้ว)38.62
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักFiber Glass
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
  • น้ำหนัก135
การจำแนกประเภท
  • หมวดหมู่ BIMobjectสุขภัณฑ์ - ฝักบัว
  • IFC classificationBuilding Element
  • รหัส ETIMEG017640
  • ชื่อ ETIMSanitary showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

พื้นที่การขาย

อเมริกาเหนือ
สหรัฐอเมริกา