เผยแพร่สินค้าของคุณ
Xpresso Original
Xpresso Original
Xpresso Original
Xpresso Original
Xpresso Original
Xpresso Original
Xpresso Original
Xpresso Original
Xpresso Original
Xpresso Original
    Connection

    Xpresso Original

    Xpresso Original

    The Xpresso range is a collection of practical and versatile work-café chairs. Available in a wide selection of modern colours, the Xpresso chair is a versatile lightweight and durable, high density stacking chair. Useful across a wide range of educational, café and workplace settings, Xpresso has the ability to link together and is stackable. Both low and high chairs are available with partial or full
    upholstery options.

    • Chrome or Black wire base with nylon glides
    • Available with polypropylene seat and back; polypropylene back and upholstered seat or fully upholstered
    • Polypropylene seat and back available in 7 colours
    • Available with or without arms
    • Linking feet available
    • Optional detachable left or right-handed writing tablet
    • Trolley enables chairs stacking to 45 high or 30 high if upholstered
    • Available in a wide range of fabrics
    • Certification: BS EN 15372: 2007
    • Quick ship – Xpresso Original – Black back & chrome base
    สเปคสินค้า
    • Product versions

      • Work-Café chair
        • Xpresso Original Work-Café chair - 580mm x 490 mm, height 830 mm
        • Xpresso Original Work-Café chair with upholstered seat - 580mm x 490 mm, height 830 mm
        • Xpresso Original Fully upholstered work-café chair - 580mm x 490 mm, height 830 mm
        • Xpresso Original Work-Café chair with arms - 595mm x 490 mm, height 830 mm
        • Xpresso Original Work-Café chair with arms and upholstered seat - 595mm x 490 mm, height 830 mm
        • Xpresso Original Fully upholstered work-café chair with arms - 595mm x 490 mm, height 830 mm
        • Xpresso Original High chair - 600mm x 490 mm, height 1,070 mm
        • Xpresso Original High chair with upholstered seat - 600mm x 490 mm, height 1,070 mm
        • Xpresso Original Fully upholstered high chair - 600mm x 490 mm, height 1,070 mm

      Weight

      • Work-Café chair
        • Xpresso Curve Work-Café chair - 5kg
        • Xpresso Curve Work-Café chair with upholstered seat - 8kg
        • Xpresso Original Fully upholstered work-café chair - 10kg
        • Xpresso Curve Work-Café chair with arms - 7kg
        • Xpresso Curve Work-Café chair with arms and upholstered seat - 10kg
        • Xpresso Original Fully upholstered work-café chair with arms - 12kg


      • High Chair
        • Xpresso Perforated High chair - 8kg
        • Xpresso Perforated High chair with upholstered seat - 8kg
        • Xpresso Original Fully upholstered high chair - 8k


    สเปคสินค้าด้านเทคนิค
    • Unique ref.xpresso-original
    • Product familyConnection
    • กลุ่มผลิตภัณฑ์Xpresso
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-08-31
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMetal
    • วัสดุรองPlastic
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • IFC classificationFurniture
    • รหัส ETIMEG017960
    • ชื่อ ETIMFurniture
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
    4.6 จาก 5 ดาว 4.6 (16)
    4.2 จาก 5 ดาว 4.2 (5)
    4.8 จาก 5 ดาว 4.8 (14)
    4.7 จาก 5 ดาว 4.7 (12)
    4.0 จาก 5 ดาว 4.0 (14)