เผยแพร่สินค้าของคุณ
Tub Single lever kitchen mixer. Flexible and rotating spout.
Tub Single lever kitchen mixer. Flexible and rotating spout.
    Gala
    Archived

    Tub Single lever kitchen mixer. Flexible and rotating spout.

    Single lever kitchen mixer.
    Rotating and flexible spout. Overhead rain shower with two functions: jet and spray.

    3/8” flexible connection hose.

    Extremely practical single lever kitchen mixer thanks to its high, rotating and flexible spout, which enables the water to be directed, making any task easier and providing a greater functional convenience. Sprinkler with two functions: jet and spray.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.39231
    • Product familyTub
    • กลุ่มผลิตภัณฑ์Taps
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2015-04-01
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectห้องครัว - ก๊อกน้ำเย็นและก๊อกผสม
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets