เผยแพร่สินค้าของคุณ
Harlequin Allegro - Dance and Performance Vinyl
Harlequin Allegro - Dance and Performance Vinyl
    Harlequin Floors

    Harlequin Allegro - Dance and Performance Vinyl

    Application

    Harlequin Allegro is specified for permanent installation. It can be used as a vinyl performance surface laid directly onto any hard, smooth subfloor.

    Description

    Harlequin Allegro is a substantial heavy-duty dance floor, it is the thickest roll-out vinyl dance floor available. Its high point-elasticity, closed-cell foam backing and slip-resistant dance surface provides excellent protection for dancers.

    Features and benefits:

    • Heterogeneous vinyl with resilient PVC closed- cell foam back.
    • Suitable for contemporary and modern dance, aerobics and Zumba. It is also widely used as a multi-use floor in performing arts schools, dance institutions, dance studios and gymnasiums.
    • Harlequin Allegro was developed to protect against hard sub-floors as it can help to reduce performer fatigue and impact injuries.
    • Specified for permanent installation in dance institutions, dance studios, schools and gymnasiums.
    • Available in black and grey.
    • REACH, BREEAM and LEED compliant.
    • LEED compliant VOC emissions: TVOC >0.5 mg/m³.
    • Thermal conductivity: 0.13 W/m.K.
    • Thermal resistance (R-value): 0.095 m² K/W.
    สเปคสินค้า
    • Color

      • Black
      • Grey

      Finish

      Embossed

      Material

      Vinyl

      Closed-cell foam backing, woven mineral fibre reinforcement, PVC support, slip-resistant dance surface.

      Shape


      Length

      • 10000 mm
      • 15000 mm
      • 18000 mm
      • 20000 mm

      Width

      1500 mm

      Height

      850 mm

      Warranty description

      • Ten year
      • Five year
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Harlequin-allegro
    • Product familyPerformance floor
    • กลุ่มผลิตภัณฑ์Vinyl floors
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-09-13
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - พื้นที่มีประสิทธิภาพสูง
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
    4.7 จาก 5 ดาว 4.7 (7)
    4.8 จาก 5 ดาว 4.8 (8)