เผยแพร่สินค้าของคุณ
Aluminium entrance matting - Klassik Reps
Aluminium entrance matting - Klassik Reps
Aluminium entrance matting - Klassik Reps
Aluminium entrance matting - Klassik Reps
Aluminium entrance matting - Klassik Reps
Aluminium entrance matting - Klassik Reps
Aluminium entrance matting - Klassik Reps
Aluminium entrance matting - Klassik Reps
Aluminium entrance matting - Klassik Reps
    InVecs

    Aluminium entrance matting - Klassik Reps

    Aluminum mat Klassik Reps | Custom rugs

    Here is the “BEST-SELLER” of the range! With very high-strength aluminum profiles and with several possibilities to insert different coverings, it effectively eliminates dirt and humidity from your interior and/or exterior. This mat is rollable and rigid.

    • Wear and UV resistant
    • Rot-proof and absorbent
    • Different colors
    • Available with a logo
    • Possibility of adding a logo and/or an engraved bar
    สเปคสินค้า
    • Reps aluminum mat

      Using advice: For indoor and covered outdoor spaces

      Aluminum Profile: Rollable, rigid, warp resistant

      Coating: Polypropylene rep tape resistant to wear and UV, rot-proof and absorbent. Anti-slip properties R11 according to DIN 51130

      Carpet base: Sound insulation and anti-slip

      Connection: Rubber profile 

      Height available: 10 - 13 mm | 17 mm | 22 mm | 27 mm 

      Available colors: Blue | Red | Sand | Black | Brown | Grey | Anthracite 

      Profile spacing: About 5 mm

      Dimension | custom manufacturing: From a width greater than 300 cm, the carpet is delivered divided. Cutouts, roundings and particular formats based on sketches or templates. 

      Coating thickness: About 1 to 3 mm

      Traffic: Up to 2500 passages/day

      Accessibility: Strollers, wheelchairs, trolleys and transport

    สเปคสินค้าด้านเทคนิค
    • Unique ref.tapis-alu-klassik-reps
    • Product familyEntrance matting
    • กลุ่มผลิตภัณฑ์Aluminium matting
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-03-01
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • ออกเเบบโดยเยอรมนี
    • ผลิตโดยเยอรมนี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - พรม
    • Uniclass 2015 CodeAc_10_40_13
    • Uniclass 2015 DescriptionCarpet laying
    • CSI MasterFormat 2014 Code09 68 00
    • CSI MasterFormat 2014 TitleCarpeting
    • OmniClass Number23-15 17 17
    • OmniClass TitleCarpet Flooring

    พื้นที่การขาย

    ยุโรป
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
    4.4 จาก 5 ดาว 4.4 (10)
    4.7 จาก 5 ดาว 4.7 (7)