เผยแพร่สินค้าของคุณ
QF Y Branch 60°
QF Y Branch 60°
    Nordfab Ducting

    QF Y Branch 60°

    Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

    QF Y Branches are standard with QF rolled ends, allowing quick connections with other QF ductwork. 

    Nordfab QF® duct branches in Y shape (sometimes called “true wyes”) are standard 60º between legs, optional 90º.

    • When ordering, specify material, gauge (if nonstandard), dimensions A, B, C, end styles if not all QF, and angle (standard 30° shown below, optional 90°).
    • Both B & C each must be at least 50% of A, with B or C being at least 80% of the opposite leg.
    • Use the following formula to determine length: L = A + 4"
    • Available in galvanized steel and 304SS (as shown below) or optional 316SS or carbon steel
    • Available with flanged ends in diameters up to 72", and other end types
    • Available with 90° angle
    • Optional gauges 18, 16, 14, 12 and 10
    • QF Y Branches are a Nordfab Now® product so items in the most commonly used sizes and material are in stock and can typically be shipped the day after order placement.

    Contact Nordfab or your local Nordfab dealer for assistance with optional end types, larger sizes, and material / gauge options.

    Quick-Fit® has been used in a wide variety of applications, wherever dust collection or fine particulate transfer is required. Quick-Fit saves time and money on installation, is easy to clean out, is adaptable to existing ductwork, and is easily re-used during shop floor reconfigurations. Learn more about why Quick-Fit may be the best solution for you.

    สเปคสินค้า
    • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

      1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
      2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

        B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

        1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
        2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

        C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

        1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
        2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
      สเปคสินค้าด้านเทคนิค
      • Unique ref.us-qf-y-branch-60-degree
      • Product familyQuick-Fit Clamp Together Ducting
      • กลุ่มผลิตภัณฑ์Branches
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2024-05-08
      • หมายเลขฉบับ1
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักGalvanized steel
      • วัสดุรองStainless steel 304
      • ออกเเบบโดยสหรัฐอเมริกา
      • ผลิตโดยสหรัฐอเมริกา
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectงานระบบ (HVAC) - Dust Collection
      • IFC classificationDuct Fitting
      • รหัส ETIMEG015540
      • ชื่อ ETIMFittings, flanges and connectors
      • Uniclass 2015 CodePr_65_65_25
      • Uniclass 2015 DescriptionDuctwork and fittings
      • CSI MasterFormat 2014 Code23 31 13.19
      • CSI MasterFormat 2014 TitleMetal Duct Fittings
      • OmniClass Number23-33 49 00
      • OmniClass TitleHVAC Ductwork

      พื้นที่การขาย

      อเมริกาเหนือ
      คอสตาริกา
      แคนาดา
      แซงมาร์แตง
      เบลีซ
      เบอร์มิวดา
      ปานามา
      เปอร์โตริโก
      เม็กซิโก
      สหรัฐอเมริกา
      หมู่เกาะบริติชเวอร์จิน

      สินค้าใกล้เคียง