เผยแพร่สินค้าของคุณ
CalceCruda
CalceCruda
CalceCruda
CalceCruda
CalceCruda
CalceCruda
CalceCruda
    Novacolor

    CalceCruda

    CalceCruda is a microporous decorative coating, of mineral nature, with a strong natural connotation that actively contributes to living comfort.

    ติดต่อกับ Novacolor

    สเปคสินค้า
    • CalceCruda is formulated on the specific properties of lime hydrate, purified clay, selected marbles and natural sands, which when appropriately balanced, allow excellent workability and moldability. The clay component creates a network structure of particles, adjusts processing times and improves the workability of the product. The presence of cellulose fibres strengthens and reinforces the structure, thus contributing to the realisation of greater thicknesses in synergy with the other components. CalceCruda allows the attainment of top quality finishes with crinkled effect, with soft and warm colours, at the same time providing an elegant decoration for interior surfaces.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.CalceCruda
    • Product familyDecorative products
    • กลุ่มผลิตภัณฑ์Minerals
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2019-03-08
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPaint
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - สี เคลือบเงา และวัสดุปิดผิว
    • IFC classificationTexture
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodeSs_40_90_60_20
    • Uniclass 2015 DescriptionDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 Code09 94 00
    • CSI MasterFormat 2014 TitleDecorative Finishing
    • OmniClass Number23-15 21 11 13
    • OmniClass TitleTextured Paints
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes