เผยแพร่สินค้าของคุณ
Teodorico
Teodorico
Teodorico
    Novacolor

    Teodorico

    Teodorico is a lime-based finishing plaster coat, specially formulated for the decoration of prestigious interior and exterior, made of hydrated putty, fine marble powder, selected inert and rheological modifiers, which guarantees a perfect workability of the product. With its formulation, Teodorico permits to achieve a uniform and semi-polished finishing coat, similar to marble stone, creating soft and vibrant shades.

    ติดต่อกับ Novacolor

    สเปคสินค้า
    • Teodorico is indicated for the decoration of prestigious exterior and interior surfaces. Natural lime plasters represent Teodorico's most suitable substrate, since the product reacts chemically with them, building up a unique body able to preserve the lime coating for a longer period of time. In addition Teodorico allows to obtain an extremely elegant decoration of interiors.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Teodorico
    • Product familyDecorative products
    • กลุ่มผลิตภัณฑ์Minerals
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2019-03-08
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPaint
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - สี เคลือบเงา และวัสดุปิดผิว
    • IFC classificationTexture
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodeSs_40_90_60_20
    • Uniclass 2015 DescriptionDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 Code09 94 00
    • CSI MasterFormat 2014 TitleDecorative Finishing
    • OmniClass Number23-15 21 11 13
    • OmniClass TitleTextured Paints
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes