เผยแพร่สินค้าของคุณ
SOLO (1 TON) All-in-One Heat Pump
SOLO (1 TON) All-in-One Heat Pump
SOLO (1 TON) All-in-One Heat Pump
SOLO (1 TON) All-in-One Heat Pump
SOLO (1 TON) All-in-One Heat Pump
    Ortech Industries

    SOLO (1 TON) All-in-One Heat Pump

    All-in-one heat pump delivering compact, high-performance power for ultimate climate control and year-round comfort.

    Description:

    • Sleek, All-in-One Design: Revolutionary heat pump system with no outdoor unit, preserving building aesthetics.
    • Energy Efficient & Quiet: Advanced inverter compressor and variable-speed motor ensure high efficiency and whisper-quiet performance.
    • Effortless Installation & Operation: Perfect for multi-family homes, offices, and hotels with reliable, low-maintenance heating and cooling.
    • No Outdoor Unit: This sleek, all-indoor heat pump eliminates the need for an outdoor unit, making installation easier and more versatile.
    • Venting Through Two Wall Ducts: Efficiently expels and intakes air through just two small wall ducts, reducing structural impact and maintaining the aesthetics of your building.
    • Dual Functionality (Heating & Cooling): Enjoy year-round comfort with seamless heating and cooling in a single, energy-efficient unit.
    • Drain pan heater: Helps evaporate water in drain pan to reduce chance of freezing.
    • Suitable for both new construction & any type of retrofit requirement
    • EC fan motor

    INVISIBLE OUTSIDE, INCREDIBLE INSIDE








    Keywords: All-in-one heat pump, indoor heat pump no outdoor unit, compact heat pump system, ductless heat pump alternative, invisible HVAC system, indoor climate control unit, high-performance heat pump, energy-efficient heating and cooling, whisper-quiet operation, variable-speed inverter compressor, EC fan motor technology, low-maintenance HVAC solution, sleek all-in-one design, dual functionality heating and cooling, year-round comfort system, easy installation heat pump, retrofit HVAC solution, new construction HVAC system, no outdoor condenser, venting through two wall ducts, space-saving HVAC system, ideal for multi-family homes, heat pump for offices and hotels, drain pan heater anti-freeze protection, compact indoor climate system, aesthetic-friendly HVAC, quiet energy-efficient system, sustainable heating and cooling, modern HVAC solution

    สเปคสินค้า
    • EfficiencySEER2: 15.5
      HSPF2: 8.29
      Cooling CapacityRated: 12,030 Btu/h
      (Min-Max: 6,440-12,030 Btu/h)
      Heating CapacityRated: 11,970 Btu/h+3000W(electric heat)
      (Min-Max: 4,370-11,970 Btu/h)
      ElectricalVoltage: 208V-230V/50-60Hz/single phase
      Rated Current (cooling/heating): 6.1A/4.8A
      MCA: 23A
      MOCP: 30A
      Input PowerRated Cooling: 1209W
      Rated Heating: 947W
      SoundIndoor: 46 db(A)
      Outdoor: 50 db(A)
      RefrigerantR32/22.9oz
      Fan DataIndoor Airflow: 215-330 CFM
      Outdoor Airflow: 320-440 CFM
      Power SupplyPower Cord or Hardwired
      CompressorInvertor Technology
      ModesCooling, Heating, Dehumidity, Auto
      Size (inches) WxHxD39.4 x 22.8 x 8.6
      Net Weight117lb
      Operating RangeCooling: 23°F - 109°F
      Heating: 5°F - 75°F
    สเปคสินค้าด้านเทคนิค
    • Unique ref.solo-heat-pump
    • Product familyHVAC
    • กลุ่มผลิตภัณฑ์Heat Pumps
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-09-03
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ปั๊มความร้อน
    • IFC classificationAir Terminal
    • Uniclass 2015 CodePr_70_60_37
    • Uniclass 2015 DescriptionHeat pumps
    • CSI MasterFormat 2014 Code23 81 00
    • CSI MasterFormat 2014 TitleDecentralized Unitary HVAC Equipment
    • OmniClass Number23-33 17 00
    • OmniClass TitleHeat Pumps

    พื้นที่การขาย

    อเมริกาเหนือ
    กรีนแลนด์
    แซ็ง-บาร์เตเลมี
    กวาเดอลูป
    กัวเตมาลา
    กือราเซา
    เกรเนดา
    คอสตาริกา
    คิวบา
    เครือรัฐดอมินีกา
    แคนาดา
    จาเมกา
    ซินต์มาร์เติน
    เซนต์คิตส์และเนวิส
    เซนต์ลูเซีย
    เซนต์วินเซนต์และเกรนาดีนส์
    แซงปีแยร์และมีเกอลง
    แซงมาร์แตง
    ตรินิแดดและโตเบโก
    นิการากัว
    เนเธอร์แลนด์แคริบเบียน
    บาร์เบโดส
    บาฮามาส
    เบลีซ
    เบอร์มิวดา
    ปานามา
    เปอร์โตริโก
    มอนต์เซอร์รัต
    มาร์ตินีค
    เม็กซิโก
    สหรัฐอเมริกา
    สาธารณรัฐโดมินิกัน
    หมู่เกาะเคย์แมน
    หมู่เกาะเติกส์และหมู่เกาะเคคอส
    หมู่เกาะบริติชเวอร์จิน
    หมู่เกาะเวอร์จินของสหรัฐ
    อารูบา
    เอลซัลวาดอร์
    แองกวิลลา
    แอนติกาและบาร์บูดา
    ฮอนดูรัส
    เฮติ

    สินค้าใกล้เคียง

    Common.Footer.ValueProp.Image.AltText

    แอปออกแบบสำหรับ Revit

    ดาวน์โหลด Design App.Common.Title

    รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

    • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
    • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
    • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit