เผยแพร่สินค้าของคุณ
Supreme Series DC Motor Fans
Supreme Series DC Motor Fans
Supreme Series DC Motor Fans
Supreme Series DC Motor Fans
    Ortech Industries

    Supreme Series DC Motor Fans

    ORTECH's DC Motor Bathroom Fans offer superior ventilation with energy-efficient DC motors designed to maximize performance while minimizing power consumption. These fans deliver consistent airflow, ensuring that your bathroom stays fresh and free from excess humidity, all while lowering your energy bills.

    Known for their ultra-quiet operation, these fans provide powerful ventilation without the disruptive noise, creating a peaceful and comfortable bathroom environment. The sleek design and durable build make them a perfect addition to any modern bathroom, blending seamlessly into the space. Installation is quick and easy, with versatile options to suit various bathroom sizes and needs.

    ORTECH's DC motor fans are also designed for longevity and low maintenance, ensuring reliable air quality control while protecting your bathroom.

    ODD-300-3
    The Supreme Series fan features three speed settings and is engineered for continuous, whisper-quiet operation, delivering reliable performance around the clock.

    HIGHLIGHTS

    • ETL and cETL Certified Complies with ASHRAE 62.2 standards for whole-house ventilation to meet local building code requirements
    • Three-Speed EC Motor Fan Energy-efficient motor with low power consumption
    • Optional Wall-Mount Speed Controller Allows convenient manual control of fan speed
    • Selectable High-Speed CFM Settings Adjustable airflow options: 210 CFM, 248 CFM, or 292 CFM
    • Quiet Operation Runs at lower RPM to maintain low sone levels for minimal noise

    ODD-500-4
    The Supreme Series fan offers four speed settings and is designed for high-efficiency operation, delivering powerful airflow with minimal energy consumption.

    HIGHLIGHTS

    • ETL Evaluated and UL/cUL Compliant Meets recognized safety standards for reliable performance
    • High-Efficiency DC Motor Offers long-lasting reliability and energy-saving operation
    • Ceiling-Mounted Ventilation Design Engineered to exhaust air quietly and efficiently from above

    MODEL NAME
    ODD-300-3
    ODD-500-4



    Keywords: Bathroom Fan, Bathroom Exhaust Fan, Bathroom Blower, Bathroom Ventilation, Fans, Ceiling Mounted Bathroom Fan, Roof Vent, Back Draft Damper, Energy Star, Fan Motor, Low Sone, Humidity Sensor, 3-Speed, HVI, Supreme series

    สเปคสินค้า
    • ODD-300-3

      HOUSING
      • Made of rugged 26 gauge galvanized steel.
      • Detachable 6 inch collar which include a lightweight built in back draft damper.
      • Heavy duty 4 point mounting bracket adjustable up to 24 inches from centre.

      GRILLE
      • Made of a rugged polymeric resin that's known for it's durability.
      • Premium grille offers low profile with elegance and simplicity.
      • Comes with torsion spring clips for easy installation


      ODD-500-4

      HOUSING
      • Made of rugged 26 GA galvanized steel
      • 8" diameter metal duct which includes a light-weight built-in back draft damper
      • Double hanger bar mounting brackets that are adjustable up to 26 inch span allows for ideal positioning

      MOTOR / BLOWER
      • The motor is energy efficient
      • Our Supreme series operates at lower RPM's to give you quieter operation
      • Plug in permanently lubricated motor is engineered for continuous operation
      • Fan shall be ETL and cETL listed for tub/shower enclosure when used with GFCI branch circuit

      GRILLE
      • Comes with torsion spring clips that helps mount grille evenly
      • Made of rugged polymeric resin that is known for its long life durability

    สเปคสินค้าด้านเทคนิค
    • Unique ref.supreme-series-dc-motor-fans
    • Product familyHVAC
    • กลุ่มผลิตภัณฑ์Bathroom Fans
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-01-03
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - การระบายอากาศ
    • IFC classificationFan
    • รหัส ETIMEC001141
    • ชื่อ ETIMVentilator for in-house bathrooms and kitchens
    • Uniclass 2015 CodePr_65_67_29
    • Uniclass 2015 DescriptionFans
    • CSI MasterFormat 2014 Code23 34 00
    • CSI MasterFormat 2014 TitleHVAC Fans
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans
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
    4.3 จาก 5 ดาว 4.3 (26)
    4.0 จาก 5 ดาว 4.0 (6)
    4.7 จาก 5 ดาว 4.7 (22)
    4.2 จาก 5 ดาว 4.2 (9)