เผยแพร่สินค้าของคุณ
PDC - Perforated Face Supply Diffuser, Curved Pattern Controllers
PDC - Perforated Face Supply Diffuser, Curved Pattern Controllers
PDC - Perforated Face Supply Diffuser, Curved Pattern Controllers
PDC - Perforated Face Supply Diffuser, Curved Pattern Controllers
    Price Industries

    PDC - Perforated Face Supply Diffuser, Curved Pattern Controllers

    The perforated supply diffuser with curved pattern controllers (PDC) is extremely versatile, available in a wide variety of sizes with a full selection of frame and mounting styles.

    Individually adjustable curved blade pattern controllers are available in fixed 1, 2, 2-way corner, 3 and 4-way air patterns. The adjustable curved blades provide total flexibility in pattern adjustment from horizontal to vertical, as well as low pressure drop and noise levels. To adjust between horizontal and vertical air patterns, simply adjust the individual curved blades to a horizontal position for horizontal throw and vertical position for vertical throw

    Typical Applications

    The perforated face diffuser is available for supply applications that require a clean, perforated look.

    สเปคสินค้า
    • Construction Options

      • Material
        • Steel
        • Aluminum
      • Pattern Controllers
        • Curved blade
      • Options
        • Extended face
        • Fire rated construction (PDC-FR/PDCE-FR)
        • Complete range of accessory dampers, equalizing grid, backpan insulation, etc.
        • Beaded extended neck for easy flex duct connection
    สเปคสินค้าด้านเทคนิค
    • Unique ref.pdc-perforated-face-supply-diffuser
    • Product familyDiffusers
    • กลุ่มผลิตภัณฑ์Diffusers
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-12-11
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • วัสดุรองAluminium
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ท่อส่งลม
    • IFC classificationAir Terminal
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers
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
    5.0 จาก 5 ดาว 5.0 (5)
    4.6 จาก 5 ดาว 4.6 (5)
    4.1 จาก 5 ดาว 4.1 (8)