เผยแพร่สินค้าของคุณ
DVM Chiller
DVM Chiller
DVM Chiller
DVM Chiller
    Samsung HVAC North America

    DVM Chiller

    Get the best of two worlds.

    This easy to expand, modular unit combines the benefits of VRF and chiller systems.

    10 and 15 ton modules available in Heat Pump only. Connect up to 16 units for system capacities up to 240 tons.

    AC Features:

    • COMBINES VRF AND CHILLER TECHNOLOGIES

      The DVM Chiller provides a chilled water solution for replacement and new design solutions, while maintaining the DVM S benefits. It connects multiple third-party fan coil units via water piping to provide cooling and heating to individual zones. Like VRF outdoor units, the DVM Chiller can modulate its capacity depending on the requirements of the various zones, which saves energy and improves occupant comfort.

    • VERSATILE

      Great for retrofit projects, the DVM Chiller provides superior manageability when combined with our optional Fan Coil Unit (FCU) Control Kit and Fan Coil Interface Module to control and integrate third-party fan coil units to Samsung central and local controls.

    • HIGH HEATING PERFORMANCE

      DVM Chiller systems feature flash injection technology that increases heating performance with a two-phase refrigerant that is activated during heating mode in low ambient conditions.

    • COMPACT SIZE

      Easy to combine and fit multiple units even when space is limited. The DVM Chiller's compact size reduces the time, cost, and effort to transport, move, and install a system.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.dvm-chiller
    • Product familyCommercial
    • กลุ่มผลิตภัณฑ์Air Cooled Chiller
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-10-27
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGalvanized steel
    • ออกเเบบโดยเกาหลีใต้
    • ผลิตโดยเกาหลีใต้
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ชิลเลอร์
    • IFC classificationChiller
    • รหัส ETIMEG015230
    • ชื่อ ETIMCooling systems
    • Uniclass 2015 CodePr_60_60_13
    • Uniclass 2015 DescriptionChillers and cooling towers
    • CSI MasterFormat 2014 Code23 60 00
    • CSI MasterFormat 2014 TitleCentral Cooling Equipment
    • OmniClass Number23-33 21 13
    • OmniClass TitleChillers