เผยแพร่สินค้าของคุณ
Vertiv™ Liebert® AFC - The Inverter Screw Chiller Range with low-GWP Refrigerant
Vertiv™ Liebert® AFC - The Inverter Screw Chiller Range with low-GWP Refrigerant
Vertiv™ Liebert® AFC - The Inverter Screw Chiller Range with low-GWP Refrigerant
Vertiv™ Liebert® AFC - The Inverter Screw Chiller Range with low-GWP Refrigerant
    Vertiv

    Vertiv™ Liebert® AFC - The Inverter Screw Chiller Range with low-GWP Refrigerant

    5.0 จาก 5 ดาว5.0(6 รีวิว)

    The Liebert® AFC is a high-end air-cooled free cooling chiller specifically designed for efficient and reliable thermal management of data centers. Utilizing a new low-GWP refrigerant and inverter screw technology, it offers an innovative solution that aims to drastically reduce direct and indirect CO₂ emissions into the atmosphere and limit the carbon footprint of the data center.

    สเปคสินค้า
    • The free cooling microchannel coil, high-efficiency EC fans, and new low-GWP refrigerant add to the increased efficiency this solution delivers. Additionally, with its Fast Restart functionality, the Liebert AFC ensures high cooling availability and reliability with quick and safe restarts after power failure. Advanced Vertiv™ Liebert® iCOM™ control provides remote monitoring and management capabilities to further increase efficiency and peace of mind.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.vertiv-afc-chillers
    • Product familyVertiv Heat Rejection
    • กลุ่มผลิตภัณฑ์Hear Rejection Condenser Units
    • ประเภทDigital Inventory (สินค้า)
    • วันที่เผยเเพร่2025-03-04
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMild Steel
    • วัสดุรองMild Steel
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ชิลเลอร์
    • IFC classificationChiller
    • รหัส ETIMEG015230
    • ชื่อ ETIMCooling systems
    • Uniclass 2015 CodePr_60_60_13_04
    • Uniclass 2015 DescriptionAir cooled liquid chillers
    • CSI MasterFormat 2014 Code23 64 16.13
    • CSI MasterFormat 2014 TitleAir-Cooled Centrifugal Water Chillers
    • OmniClass Number23-33 21 00
    • OmniClass TitleChillers