เผยแพร่สินค้าของคุณ
Inca Thermostatic Bath-Shower Mixer
Inca Thermostatic Bath-Shower Mixer
    STROHM TEKA Sanitary systems

    Inca Thermostatic Bath-Shower Mixer

    The Inca thermostatic bath-shower ensures a safe and comfortable experience thanks to its Safe Touch technology, which keeps the faucet body cool to the touch. It features a 38°C safety stop, a high-precision thermostatic cartridge, non-return valves, impurity filters, and a durable ceramic diverter. The eccentric connections include noise dampers. Perfect for those seeking thermal control and maximum reliability in their bathroom — shower set not included.
    สเปคสินค้า
    • Ref: 5319102A0

      • Safe Touch technology for a cooler feel when touching the tap body
      • Safety temperature stop at 38° C
      • Precise and smooth thermostatic cartridge
      • Ceramic diverter
      • Impurity-collecting filters
      • Non-return valves
      • Anti-limescale aerator
      • Without shower set
      • Suggested shower set: 790056700
      • 5-year warranty
    สเปคสินค้าด้านเทคนิค
    • Unique ref.inca_thermostatic_bath_shower_mixer
    • Product familyBath taps
    • กลุ่มผลิตภัณฑ์Bath taps
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-09-09
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ก๊อกน้ำเย็นและก๊อกผสม
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-27 31 29 15
    • OmniClass TitleThermostatically Controlled Mixing Valves