เผยแพร่สินค้าของคุณ
NPS® AIRFLOOR™ 120 self-bearing composite slab with airpop footing
Tecnostrutture

NPS® AIRFLOOR™ 120 self-bearing composite slab with airpop footing

Airfloor is the lightest semi-prefabricated self-bearing slab available on the market, with a dry weight of max. 45kg/m2. Thanks to its lightness and self-supporting, the slab construction is simple and fast. The self-supporting characteristic up to 5 metres allows laying and casting without the use of props. Moreover, the casting can be carried out straight after laying Airfloor, since the panels immediately adhere to each other thanks to the rabbeted protrusion. Simply lay only the reinforcement before casting. Benefits: - self-supporting up to 5 metres – no props are required - Quick laying - up to 1000m2/day Airfloor is a lightened slab, fast and simple to lay, which speeds up construction, increasing the work site safety and cleanliness. The real possibility of limiting constructions times is guaranteed by the overlapping of the work phases, reducing execution times. While safety at the work site is guaranteed by pedestrian accessibility and the timber shutter of the structure. - Seismic-resistant Airfloor is a seismic-resistant slab suitable for the construction of buildings resistant to seismic movements. Its lightness, given the weight of max. 45kg/m2, allows it to determine a lower emphasis on the structure and on the columns, resulting on a lower emphasis on the structure and on the columns lower load on the structure foundations. Finished slab weight after the completing casting: starting from 190 kg/m2 - Architectural freedom The Airfloor slab adapts to all possible design geometries. It can be customised in its dimensions according to needs and is available in submultiples. - Standards compliant - Airfloor allows obtaining LEED credits Thanks to the Airfloor seismic-resistant slab, the work site remains clear and clean as there are less accessory materials for laying, with consequent lower environmental impact and energy containment.
สเปคสินค้า
  • Self-supporting pre-casted slab for slim floors. AIRFLOOR SLAB™ SELF-SUPPORTING CEILINGWITH AIRPOP FOOTING Composed by B450C steel truss and an airpop panel with “V” form hollows. These elements are casted with lightweight concrete. A wire mesh is placed above. It can be equipped with steel plates to accommodate false ceiling.
สเปคสินค้าด้านเทคนิค
  • Unique ref.NPS-Airfloor-Ceiling-120
  • Product familyAirfloor
  • กลุ่มผลิตภัณฑ์Airfloor
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-01-21
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักSteel
  • วัสดุรองConcrete
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - ฝ้า
  • IFC classificationSlab
  • Uniclass 2015 CodeSs_30_16_10_16
  • Uniclass 2015 DescriptionConcrete slab deck systems
  • CSI MasterFormat 2014 Code03 41 16
  • CSI MasterFormat 2014 TitlePrecast Concrete Slabs
  • OmniClass Number23-13 25 19 11 11
  • OmniClass TitlePolystyrene Slab and Board Thermal Insulation

พื้นที่การขาย

ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย
กรีซ
กัมพูชา
กรีนแลนด์
กานา
โคลอมเบีย
กวม
เกาะไอล์ออฟแมน
กาตาร์
แซ็ง-บาร์เตเลมี
กาบอง
ชิลี
เกาะนอร์ฟอล์ก
เกิร์นซีย์
เกาหลีใต้
กวาเดอลูป
กินี
ซูรินาเม
เกาะเล็กรอบนอกของสหรัฐอเมริกา (United States Minor Outlying Islands)
โครเอเชีย
เกาหลีเหนือ
กัวเตมาลา
กินี-บิสเซา
บราซิล
คิริบาส
เจอร์ซีย์
เกาะคริสต์มาส
กือราเซา
แกมเบีย
โบลิเวีย
ซามัว
เช็กเกีย
คาซัคสถาน
เกรเนดา
โกตดิวัวร์
ปารากวัย
ตองกา
ซานมาริโน
คีร์กีซสถาน
คอสตาริกา
คองโก
เปรู
ติมอร์ตะวันออก
เซอร์เบีย
คูเวต
คิวบา
คองโก
เฟรนช์เกียนา
ตูวาลู
ไซปรัส
จอร์เจีย
เครือรัฐดอมินีกา
คอโมโรส
เวเนซุเอลา
โตเกเลา
เดนมาร์ก
จอร์แดน
แคนาดา
เคนยา
สาธารณรัฐสหกรณ์กายอานา
นาอูรู
นครรัฐวาติกัน
จีน
จาเมกา
เคปเวิร์ด
หมู่เกาะฟอล์กแลนด์
นิวแคลิโดเนีย
นอร์เวย์
ซาอุดีอาระเบีย
ซินต์มาร์เติน
แคเมอรูน
อาร์เจนตินา
นิวซีแลนด์
เนเธอร์แลนด์
ซีเรีย
เซนต์คิตส์และเนวิส
จิบูตี
อุรุกวัย
นีอูเอ
บอสเนียและเฮอร์เซโกวีนา
ญี่ปุ่น
เซนต์ลูเซีย
ชาด
เอกวาดอร์
ปาปัวนิวกินี
บัลแกเรีย
ตุรกี
เซนต์วินเซนต์และเกรนาดีนส์
ซิมบับเว
ปาเลา
บาร์เบโดส
เติร์กเมนิสถาน
แซงปีแยร์และมีเกอลง
ซูดาน
ฟิจิ
เบลเยียม
ไต้หวัน
แซงมาร์แตง
เซเชลส์
เฟรนช์พอลินีเชีย
โปรตุเกส
ทาจิกิสถาน
ตรินิแดดและโตเบโก
เซนต์เฮเลนา
วานูอาตู
โปแลนด์
ไทย
นิการากัว
เซเนกัล
สหพันธรัฐไมโครนีเซีย
ฝรั่งเศส
เนปาล
เนเธอร์แลนด์แคริบเบียน
เซาโตเมและปรินซิเป
หมู่เกาะคุ๊ก
ฟินแลนด์
บริติชอินเดียนโอเชียนเทร์ริทอรี
บาร์เบโดส
เซาท์ซูดาน
หมู่เกาะโซโลมอน
มอนเตเนโกร
บรูไน
บาฮามาส
เซียร์ราลีโอน
หมู่เกาะนอร์เทิร์นมาเรียนา
มอลโดวา
บังกลาเทศ
เบลีซ
แซมเบีย
หมู่เกาะพิตแคร์น
มอลตา
บาห์เรน
เบอร์มิวดา
โซมาเลีย
หมู่เกาะมาร์แชลล์
มาซิโดเนียเหนือ
ปากีสถาน
ปานามา
ดินแดนซาฮาราตะวันตก
หมู่เกาะวาลลิสและหมู่เกาะฟุตูนา (WF)
โมนาโก
ปาเลสไตน์
เปอร์โตริโก
ตูนิเซีย
อเมริกันซามัว
ยิบรอลตาร์
พม่า
มอนต์เซอร์รัต
โตโก
ออสเตรเลีย
ยูเครน
ฟิลิปปินส์
มาร์ตินีค
แทนซาเนีย
เยอรมนี
ภูฏาน
เม็กซิโก
นามิเบีย
รัสเซีย
มองโกเลีย
สหรัฐอเมริกา
ไนจีเรีย
โรมาเนีย
มัลดีฟส์
สาธารณรัฐโดมินิกัน
ไนเจอร์
ลักเซมเบิร์ก
มาเก๊า
หมู่เกาะเคย์แมน
บอตสวานา
ลัตเวีย
มาเลเซีย
หมู่เกาะเติกส์และหมู่เกาะเคคอส
บุรุนดี
ลิกเตนสไตน์
เยเมน
หมู่เกาะบริติชเวอร์จิน
บูร์กินาฟาโซ
ลิทัวเนีย
ลาว
หมู่เกาะเวอร์จินของสหรัฐ
เบนิน
สเปน
เลบานอน
อารูบา
มอริเชียส
สฟาลบาร์และยานไมเอน
เวียดนาม
เอลซัลวาดอร์
มอริเตเนีย
สโลวาเกีย
ศรีลังกา
แองกวิลลา
มาดากัสการ์
สโลวีเนีย
สหรัฐอาหรับเอมิเรตส์
แอนติกาและบาร์บูดา
มายอต
สวิตเซอร์แลนด์
สิงคโปร์
ฮอนดูรัส
มาลาวี
สวีเดน
หมู่เกาะโคโคส (หมู่เกาะคีลิง)
เฮติ
มาลี
สหราชอาณาจักร
อัฟกานิสถาน
โมซัมบิก
หมู่เกาะแฟโร
อาเซอร์ไบจาน
โมร็อกโก
หมู่เกาะโอลันด์
อาร์เมเนีย
ยูกันดา
ออสเตรีย
อินเดีย
รวันดา
อันดอร์รา
อินโดนีเซีย
รัฐเอริเทรีย
อิตาลี
อิรัก
เรอูเนียง
เอสโตเนีย
อิสราเอล
ลิเบีย
แอลเบเนีย
อิหร่าน
เลโซโท
ไอซ์แลนด์
อุซเบกิสถาน
ไลบีเรีย
ไอร์แลนด์
โอมาน
สาธารณรัฐอิเควทอเรียลกินี
ฮังการี
ฮ่องกง
สาธารณรัฐแอฟริกากลาง
อียิปต์
เอธิโอเปีย
เอสวาตีนี
แองโกลา
แอฟริกาใต้
แอลจีเรีย

สินค้าใกล้เคียง

Common.Footer.ValueProp.Image.AltText

แอปออกแบบสำหรับ Revit

ดาวน์โหลด Design App.Common.Title

รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

  • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
  • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
  • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit