เผยแพร่สินค้าของคุณ
Kodiak Spruce Decking - USA
Kodiak Spruce Decking - USA
Kodiak Spruce Decking - USA
Kodiak Spruce Decking - USA
Kodiak Spruce Decking - USA
    Thermory

    Kodiak Spruce Decking - USA

    The Kodiak range is made with spruce that has been thermally modified using only heat and steam. Modified right through to the core, the boards are dimensionally stable and offer rot resistance for at least 25 years if correctly installed. Kodiak boards provide a natural and rustic feel alongside the first-class qualities that come with thermally modified wood. 

    Like the Kodiak bear, Kodiak decking is the biggest board in the forest. Kodiak comes in 8 inch wide boards, wider than standard real wood decking boards, showing off its outrageous strength and stability and making installation a breeze. Brushed for a rugged texture and embracing the natural knots inherent to spruce, Kodiak’s wide sizes create fewer seams than standard widths, and offer the hardy look and feel of the wilderness under your feet while retaining the sophistication of meticulously milled real wood.


    สเปคสินค้า
    • Application: Decking 

      Finish: Unoiled

      Species: Spruce

      Color: Golden Brown

      Texture: Brushed, Rough 

      Installation types: Visible, hidden 

      Use: Exterior, Interior

      Installation methods: Screw, clip

      Durability class: 1

      (25+ years’ protection against wood decay)

    สเปคสินค้าด้านเทคนิค
    • Unique ref.kodiak-spruce-decking-usa
    • Product familyDecking
    • กลุ่มผลิตภัณฑ์Kodiak Spruce
    • วันที่เผยเเพร่2021-01-21
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักThermally Modified Wood
    • วัสดุรองWood
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยเอสโตเนีย
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ดาดฟ้าและแผ่นพื้น
    • CSI MasterFormat 2014 Code06 15 00
    • CSI MasterFormat 2014 TitleWood Decking