เผยแพร่สินค้าของคุณ
Vertiv™ CoolPhase Condenser – OAV models
Vertiv™ CoolPhase Condenser – OAV models
    Vertiv

    Vertiv™ CoolPhase Condenser – OAV models

    Vertiv™ Coolphase Condenser delivers high performance, energy efficiency, and long-term reliability. Two families of Vertiv CoolPhase Condensers — OAC and OAV — are compatible with the Vertiv™ CoolPhase Perimeter, PAM models range, offering enhanced flexibility and integration.

    สเปคสินค้า
    • Vertiv™ CoolPhase Condensers deliver high performance, energy efficiency, and long-term reliability while ensuring seamless integration with Vertiv™ CoolPhase Perimeter PAM units. The range includes two families: OAC, featuring single-circuit condensers with Fin & Tube coils and EC fans, and OAV, dual-circuit heat rejection units available with Fin & Tube or microchannel V-shape coils and equipped with high-performance EC fans. OAV models come in two versions: a standard configuration and a pumped refrigerant system that enables free cooling through Vertiv’s patented EconoPhase technology. *Standard / Econophase

    สเปคสินค้าด้านเทคนิค
    • Unique ref.vertiv-oav-coolphase-condenser
    • Product familyVertiv Heat Rejection
    • กลุ่มผลิตภัณฑ์Hear Rejection Condenser Units
    • ประเภทDigital Inventory (สินค้า)
    • วันที่เผยเเพร่2025-12-12
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักCarbon Steel
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - เครื่องปรับอากาศ
    • IFC classificationCondenser
    • รหัส ETIMEC011618
    • ชื่อ ETIMCooling unit for heat recovery unit
    • Uniclass 2015 CodeSs_60_40_17_71
    • Uniclass 2015 DescriptionRefrigerant cooling systems
    • CSI MasterFormat 2014 Code23 63 13
    • CSI MasterFormat 2014 TitleAir-Cooled Refrigerant Condensers
    • OmniClass Number23-33 43 11
    • OmniClass TitleAir Cooled Condenser Units