เผยแพร่สินค้าของคุณ
Liebert® XDM Split Indoor Chiller - EOL
Liebert® XDM Split Indoor Chiller - EOL
Liebert® XDM Split Indoor Chiller - EOL
Liebert® XDM Split Indoor Chiller - EOL
Liebert® XDM Split Indoor Chiller - EOL
    Vertiv
    Archived

    Liebert® XDM Split Indoor Chiller - EOL

    Designed to remove barriers to liquid cooling in an air-cooled environment, the Liebert XDM Split Indoor Chiller is a liquid-to-fluid exchanger for rear door cooling applications that offers easy, cost-effective deployment in any data center. The unit operates without facilities water and provides a chilled water secondary circuit allowing you to tap into the benefits of water-cooled doors to more efficiently support higher rack densities without incurring the costs of major infrastructure changes.

    สเปคสินค้า
    • Vertiv™ Liebert® XDM is a split indoor chiller with integrated pumped refrigerant economization (PRE) designed to bring high-density cooling to targeted areas of air-chilled data centers, without the need for chilled water on site. It works in tandem with the Vertiv™ Liebert® DCD chilled water rear door heat exchanger and can be mixed and matched with air-cooled Vertiv™ Liebert® DSE units, affording you the greatest flexibility in deploying your customized cooling strategy and helping you realize your reliability, availability, and efficiency goals.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.vertiv-xdm
    • Product familyVertiv™ CoolChip CDU
    • กลุ่มผลิตภัณฑ์CDU - Coolant Distribution Unit
    • ประเภทDigital Inventory (สินค้า)
    • วันที่เผยเเพร่2025-03-19
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักCarbon Steel
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - การแบ่งแยกโหลด / ตู้กระจายโหลด
    • IFC classificationElectric Distribution
    • รหัส ETIMEC002500
    • ชื่อ ETIMNetwork cabinet
    • Uniclass 2015 CodePr_80_77_28_21
    • Uniclass 2015 DescriptionData equipment cabinets
    • CSI MasterFormat 2014 Code27 21 00
    • CSI MasterFormat 2014 TitleData Communications Network Equipment
    • OmniClass Number23-33 19 11 11
    • OmniClass TitleRefrigerant Liquid