เผยแพร่สินค้าของคุณ
Lead Free* Precision Low Pressure Regulators - LF215
Watts

Lead Free* Precision Low Pressure Regulators - LF215

Series LF215 Super Sensitive Low Pressure Regulators are designed to meet low pressure precision requirements. The high ratio of diaphragm to orifice provides excellent performance and stability at low reduced pressure. The Series LF215 is ideally suited for water requirements up to 2.5 gpm (9.5 lpm) due to its Lead Free* brass body and brass & stainless steel internal parts. The LF215 is also suitable for pressure supply to wall attachment fluidic devices. The LF215 features Lead Free* construction to comply with Lead Free* installation requirements.
สเปคสินค้า
  • Keywords: arrester, capacity, dielectric union, flange, flanged, hammer, high, iron, lead free, lf, mini, pressure, pressurized, red, reducing, repair kit, shock, tailpiece, valve, vlv, water hammer arrestor, waterhammer, waterpressure, watts, plumbing, water. drainage, water quality systems, water quality
สเปคสินค้าด้านเทคนิค
  • Unique ref.7684
  • Product familyWater Safety & Flow Control
  • กลุ่มผลิตภัณฑ์Adjusting/Controlling Valves for Liquid Services
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2015-08-11
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • CSI MasterFormat 2014 Code40 94 00
  • CSI MasterFormat 2014 TitleSelf-Contained Pressure Regulators
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING