เผยแพร่สินค้าของคุณ
 Flow Measurement and Balancing Valve for Hydronic Systems - iDROSET CSD
 Flow Measurement and Balancing Valve for Hydronic Systems - iDROSET CSD
 Flow Measurement and Balancing Valve for Hydronic Systems - iDROSET CSD
    Watts

    Flow Measurement and Balancing Valve for Hydronic Systems - iDROSET CSD

    The iDROSET™ CSD calibrated flow measuring and balancing valves are designed for hydronic heating and cooling systems. Features patented integrated flow measurement technology, large dial for direct reading of flow, hand wheel for setting flow rate without the need for tools, and positive shut-off ball valve.

    Faster, more accurate balancing;

    • 100% factory tested and calibrated to +/- 10% accuracy (read more)

    • Gauge reads flow directly with no external instruments, no calculations, no guesswork

    • Lockable hand wheel quickly and easily sets flow with no tools

    • Balancing turn-down ratio of up to 25:1 covers broad range design flow requirements

    • Models available in 1/2 inch to 2-inch sizes

    • Models: CSD-050, CSD-075, CSD-100, CSD-125, CSD-150 and CSD-200

    สเปคสินค้า
    • Features

      • Patented integrated flow measurement technology factory calibrated to +/- 10% accuracy
      • Large non-scaling flow gauge for live readings
      • One handed adjustment with lockable hand wheel
      • Ball valve design with positive shutoff
      • Balancing turn-down ratio of up to 28:1
      • Up to 7 GPM capacity
      • Certified to NSF/ANSI Standard 61 - Drinking Water System Components
      • Glycol capable up to 50%
      • Dual GPM and LPH scale
      • 1/4 inch NPT port for additional gauge or sensor
    สเปคสินค้าด้านเทคนิค
    • Unique ref.iDROSET-Series-CSD-balancing-valve
    • Product familyPlumbing & Flow Control Solutions
    • กลุ่มผลิตภัณฑ์Hydronic & Steam Heating
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-10-29
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประปา - วาล์ว
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • OmniClass Number23-27 31 29
    • OmniClass TitleMixing Valves