Публікуйте свої продукти
EX Series Commercial Condensing Boiler
IBC Boiler

EX Series Commercial Condensing Boiler

High Efficiency Commercial Condensing Boilers

Choosing the right heating system is crucial to maximizing a building's energy savings and environmental impact. The new floor standing EX Series model can help you do just that. Floor mounted with an intuitive touchscreen control, remote access, up to 97.9% thermal efficiency, multi-boiler communication, 10:1 turn-down and unrivaled safety features. Your installation can’t get any easier.

Suitable for the following projects:

  • Schools
  • Healthcare Facilities
  • Barn/Farm Buildings
  • Snow Melt
  • Recreational Facilities
  • Commercial Garages
  • Office Buildings
  • Factories / Warehousing
  • Large Residences / Multi-Family Housing
  • Apartment Buildings
  • Hotels
Специфікація
  • Touchscreen Control
    • Express setup - program your boiler in seconds with remote monitoring & diagnostics
    • Precise burner modulation control
    • Easy USB programmability
    • Intuitive alert system with detailed error message
    • Vast array of performance data for troubleshooting
    • Load combining and zoning
    • Multi-boiler communication for network applications up to 24 boilers without additional controls
    • With 24 networked boilers turndown ratio is 240:1
    • End switch, 0-10 VCD or 4-20mA control compatible
    • Full BACnet capability included
    • Primary pump and zone pump controller - up to 4 zones

    Built-in Features
    • Unparalleled build quality
    • Turndown ratio of 10:1 means you have the power to heat the building in the coldest weather, yet reduce short cycling when the weather is mild
    • MFZ Moisture management protocol
    • Reverse flow detection
    • Outdoor reset control of water temperature
    • CSA/UL approved low water cut-off and manual reset high limit
    • CSD-1 Compliant
    • Unmatched safety features

    Superior Heat Exchanger
    • The most advanced stainless steel fire tube boiler on the market today
    • High grade 439 stainless steel construction
    • Innovative saddle-bolt lit hardware
    • Better thermal efficiency - up to 97%
    • Condensed flue gasses clean vertical flue tubes while draining
    • Custom water flow baffling to ensure even heat transfer and long life

    Easy to Install & Service
    • PVC/CPVC/PP/SS venting materials approved
    • Direct vent lengths – up to 170’ each side
    • Available in either NG or LP factory set or field convertible
    • Open access to heat exchanger and all internal components

Технічна специфікація
  • Унікальний номерex-series-commercial-condensing-boiler
  • Сімейство продуктівBoiler
  • Група продуктівEX Series
  • ТипObject (single object)
  • Дата публікації2024-08-15
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Котли
  • Класифікація IFCBoiler
  • Код за ETIMEG015210
  • Назва за ETIMBoilers and heaters
  • Код Uniclass 2015Pr_60_60_08_34
  • Опис Uniclass 2015Gas fired condensing boilers
  • Код CSI MasterFormat 201423 52 16
  • Заголовок CSI MasterFormat 2014Condensing Boilers
  • Номер OmniClass23-33 11 13
  • Заголовок OmniClassCondensing Boilers

Доступність регіону

Північна Америка
Канада
Сполучені Штати