Публікуйте свої продукти
SL Series Residential High Efficiency Condensing Boiler
IBC Boiler

SL Series Residential High Efficiency Condensing Boiler

Our wall-mounted SL G3 residential condensing boilers convert natural gas or propane into heat with unprecedented efficiency. All residential models feature supply and return connections on both sides making them easy to install. Efficient internal layouts allow for easy inspection. With more interchangeable parts, 2 fans and 1 universal touchscreen controller, installing and servicing all models just got a whole lot easier. Multiplex racking and piping kits available for commercial models.

Специфікація
  • TOUCH CONTROL
    • Express setup - program your boiler in seconds
    • Remote monitoring & diagnostics
    • Easy USB programmability
    • Intuitive alert system with detailed error messages
    • Visible flame current data for troubleshooting
    • Simplified load pairing
    • Optional true native BACnet

    EASY TO INSTALL & SERVICE
    • With supply and return connection on both sides of 4 models, your boiler installation can’t get any easier
    • PVC/CPVC/PPs approved
    • Longest combined vent lengths – Up to 200 ft in 2” and 480 ft in 3”
    • More common parts. With only 2 fans and a universal controller servicing all models just got a lot easier
    • Fuel conversion kits included in residential models
    • Easy to inspect Heat exchanger featuring a condensate draining system that cleans as it heats

    MORE BUILT-IN FEATURES
    • Built-in zone pump control - up to 4 zones. Replacing the need for external pump controls
    • MFZ Technology: Patented moisture management system. Protects and ensures long life for all components in the boiler
    • Turndown ratio of up to 10:1 means you have the power to heat your home in the coldest weather, yet reduce short cycling when the weather is mild
    • Reverse flow detection
    • Built-in outdoor reset control of water temperature.
    • Built-in CSA/UL approved low water cut-off and manual reset high limit.
    • Unmatched safety features
    • Connect your IBC Indirect Water Tank directly to the boiler without a primary loop

    SUPERIOR HIGH EFFICIENCY HEAT EXCHANGER
    • Efficiency up to 96% A.F.U.E. (SL 399G3 TE/CE 96%)
    • One of the most advanced stainless steel fire tube boiler on the market today
    • Increased efficiency: Custom baffling to ensure even heat transfer and long life

    COMMERCIAL FEATURES
    • Multi-boiler communication. Easy boiler network setup. Up to 9.5 million Btu/h (24 boilers) without additional controls
    • With 24 boilers turndown ratio is 240:1 = min. firing rate range is 40,000 Btu/h all the way up to 9.5 million Btu/h in 1000 Btu/h increments
    • Ti option available on SL 40-399G3
    • DDC Control 0-10 VDC or 4-20 mA without additional controls

Технічна специфікація
  • Унікальний номерsl-series-residential-condensing-boiler
  • Сімейство продуктівBoiler
  • Група продуктівSL Series
  • ТипObject (single object)
  • Дата публікації2025-07-03
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Котли
  • Класифікація IFCBoiler
  • Код за ETIMEG015210
  • Назва за ETIMBoilers and heaters
  • Код Uniclass 2015Pr_60_60_08_34
  • Опис Uniclass 2015Gas fired condensing boilers
  • Код CSI MasterFormat 201423 52 16
  • Заголовок CSI MasterFormat 2014Condensing Boilers
  • Номер OmniClass23-33 11 13
  • Заголовок OmniClassCondensing Boilers

Доступність регіону

Північна Америка
Канада
Сполучені Штати