Публікуйте свої продукти
SFC 199-1 Superflow Dual Condensing Combi Boiler
IBC Boiler

SFC 199-1 Superflow Dual Condensing Combi Boiler

The Only Fully Condensing Combi Boiler On The Market

You expect your combi boiler to provide enough hot water for both your kitchen and bathroom, as well as enough heat to make your home cozy and warm. Our SFC Combi is designed to do just that. Whatever your exact heating and hot water requirements may be, our SFC Combi boiler is sure to be a perfect match for you.

Специфікація
  • SIMPLE
    • 2 independent copper waterways embedded in a cast aluminum block
    • A total of 5 moving parts - Unparalleled in the industry (Fan, Pump, Bypass Valve, Gas Valve, and Damper)
    • Illuminated touchscreen control display panel
    • Factory installed domestic water strainer saves installation time
    • 2” venting up to 65 ft. and 2” vent adapter
    • Standard pipe size connections
    • Extended pipe fittings

    RELIABLE
    • 30-year track record, 2 million installations worldwide
    • Innovative state of the art electronic control
    • Compatible with standard Propylene Glycol
    • Built-in bypass valve to prevent temperature fluctuations (SFC 199-1)
    • No need for a 3-way valve or secondary DHW plate heat exchanger
    • Will accept a 0-10 VDC signal

    EFFICIENT

    • 95% AFUE with full ASME-rated heat exchanger
    • Wireless cascade up to 8 units (SFC 199-1). Multiple domestic and space heating cascade configurations available.
    • Packaged with a high efficiency variable speed pump (ECM)
    • Outdoor reset technology increases efficiency by lowering the water temperature automatically
    • Advanced modulating temperature control

Технічна специфікація
  • Унікальний номерsfc-199-1-superflow-dual-condensing-combi-boiler
  • Сімейство продуктівBoiler
  • Група продуктівSFC
  • ТипObject (single object)
  • Дата публікації2025-07-03
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Котли
  • Класифікація IFCBoiler
  • Код за ETIMEG015210
  • Назва за ETIMBoilers and heaters
  • Код Uniclass 2015Pr_60_60_08_34
  • Опис Uniclass 2015Gas fired condensing boilers
  • Код CSI MasterFormat 201423 52 16
  • Заголовок CSI MasterFormat 2014Condensing Boilers
  • Номер OmniClass23-33 11 13
  • Заголовок OmniClassCondensing Boilers

Доступність регіону

Північна Америка
Канада
Сполучені Штати