Публікуйте свої продукти
Flush/Reveal Wall Panel
PAC-CLAD | Petersen

Flush/Reveal Wall Panel

Features
  • Corrective leveled for superior flatness
  • Available with up to two stiffener beads
  • Rounded interlock leg provides improved flush fit
  • 30-year non-prorated finish warranty
  • Panel lengths up to 25’

PAC Flush panels are designed for wall, fascia and soffit applications where a flush or flat appearance is desired. A rounded interlock leg and concealed fastening system improves the flush appearance while providing additional strength. Panels are factory-formed to length to minimize field cutting. Maximum panel length is 25’ and minimum panel length is 4’.


PAC Flush panels are available in on-center dimensions designed to complement our roofing panel product line. Flush panels are available in two configurations: Flush panel and Reveal panel.


Stiffening beads
The Flush panel and Reveal panel are available with optional stiffening beads. Stiffening beads are recommended for longer panel lengths. One or two beads are available.


Installation
PAC Flush panels shall be installed over a solid substrate with appropriate 30# felt or ice and water shield, or in limited applications over framing sections. When used in a windscreen application, panels must be fastened (stitched) through side joints. Consult a local architect/engineer for requirements of local codes and conditions.


Corrective Leveling.
Petersen Aluminum Flush panels are formed on precision roll-forming equipment that includes in-line Herr-Voss corrective levelers. Corrective leveling works to remove typical metal conditions including coil set, crowning and edge wave. In-line leveling capabilities allow us to work with source material that is “stillwater” flat. The result is a panel that exhibits superior flatness. Corrective leveling is available at no extra charge.


Trim
All flashing and trim shall be fabricated by manufacturer or qualified fabricator. Flashing shall be PAC-CLAD aluminum (.032 – .063 gauge as specified) or PAC-CLAD steel (24 gauge or 22 gauge as specified). A 30-year non-prorated finish warranty can be supplied covering finish performance. Vinyl masking is recommended on all fabrication applications where extra handling is expected.

Технічна специфікація
  • Унікальний номерwall-panel_pac-clad_flush-reveal
  • Сімейство продуктівWall Panels
  • Група продуктівWall panels concealed fastener
  • ТипObject (single object)
  • Дата публікації2015-06-09
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectСтіни - Облицювання
  • Класифікація IFCWall
  • Назва UNSPSCSiding and exterior wall materials
  • Код UNSPSC301518
  • Код Uniclass 2015Ss_25_20
  • Опис Uniclass 2015Wall cladding systems
  • Код CSI MasterFormat 201407 64 00
  • Заголовок CSI MasterFormat 2014Sheet Metal Wall Cladding
  • Номер OmniClass23-13 37 13
  • Заголовок OmniClassExterior Wall Cladding

Доступність регіону

Північна Америка
Сполучені Штати