Публікуйте свої продукти
Candela LED Pendant (CAND1)
Candela LED Pendant (CAND1)
    Signify

    Candela LED Pendant (CAND1)

    Attention to detail is perhaps the most important aspect of the Lumec Candela LED post top and pendant luminaires. From the European inspired nautical design to the wide range of options available, to the wide assortment of complementary products that harmonize with this luminaire, no stone has been left unturned to give decision makers unprecedented flexibility and design options. Whatever the project, be it town or country, the presence of Candela luminaires will bring architectural and landscaped developments to new heights. Powered by the EcoSwap LED light engine, Candela provides longevity and energy savings.
    Специфікація
    • Product Benefits:
      • Wide selection of options and styles for greater design freedom.
      • Post top and pendant versions available to suit a wide range of applications.
      • Powered by the Philips EcoSwap LED light engine providing longevity and energy savings.
      Product Features:
      • Multiple lumen packages
      • Type 3 & 5 optics available
      • 4000K and 3000K color temperatures available
      • Dimming driver standard
      • Multiple driver options and programmed dimming options available
    Технічна специфікація
    • Унікальний номерCandela_LED_Pendant_CAND1
    • Сімейство продуктівLumec
    • Група продуктівOutdoor luminaires - Urban
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectОсвітлення - Зовнішнє обладнання
    • Класифікація IFCLight Fixture