Публікуйте свої продукти
Capella LED medium (CPLM)
Capella LED medium (CPLM)
    Signify

    Capella LED medium (CPLM)

    Respectful of the night sky with photometric performance at its finest. Inspired by the splendor of movement, the LED Capella is one of the most adaptable luminaires on the market. With its graceful curves and sweeping lines it contributes to the beautification of any environment and enhances the visual impact of any project. The Capella comes in two sizes to maximize its potential and appeal. The smaller version is perfect for lighting alleyways, pathways, sidewalks and small roadways while the larger version is ideal for city streets and boulevards. The two complement each other and can be used in tandem to add a measure of grace and fluidity to any area, big or small.
    Специфікація
    • Product Benefits:
      • High visual appeal
      • Exceptional durability and reliability
      • Quick and easy maintenance
      • Superior photometric performance
      • Suitable for a variety of applications
      Product Features:
      • Pure line design
      • High-quality aluminum construction
      • Tool-free access to internal components
      • Full cutoff optics
      • Family offers a variety of options
    Технічна специфікація
    • Унікальний номерCapella_LED_Architectural_Roadway_medium_CPLM
    • Сімейство продуктівLumec
    • Група продуктівOutdoor luminaires - Road and street
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectОсвітлення - Зовнішнє обладнання
    • Класифікація IFCLight Fixture