Публікуйте свої продукти
MiniView LED Cobra Head (SVS)
MiniView LED Cobra Head (SVS)
    Signify

    MiniView LED Cobra Head (SVS)

    The Lumec MiniView LED Roadway luminaire was designed to eliminate the compromises of performance, features and value when choosing between existing HID and industry leading LED technology. MiniView is the perfect solution when projects require a luminaire that meets specifications without sacrificing performance... all while maximizing operations and maintenance savings. This roadway luminaire features a single IP66-rated LED module, designed to provide crisp, brilliant white light that surpasses existing HID luminaire performance. Optimized for applications such as local roads and residential streets, MiniView will become the choice of any city, municipality and utility considering the overall size, weight, and tool-free features that ensure ease of installation. MiniView makes your upgrade to reliable, long-lasting, low-maintenance LED lighting a simple cost-effective decision.
    Специфікація
    • Product Benefits:
      • Provides high-quality, uniform light distribution
      • LEDs are protected from degradation
      • Component lifespan of up to 100,000 hours
      • Quick installation and easy maintenance
      • Reduces pole and bracket investment
      Product Features:
      • Dedicated LED optics
      • IP66-rated sealed light engine
      • Innovative thermal management
      • Tool-free access to electrical compartment
      • Lightweight with low EPA
    Технічна специфікація
    • Унікальний номерMiniView_LED_Cobra_Head_SVS
    • Сімейство продуктівLumec
    • Група продуктівOutdoor luminaires - Road and street
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Зовнішнє обладнання
    • Класифікація IFCLight Fixture