Публікуйте свої продукти
RoadFocus LED Cobra Head - Small (RFS)
RoadFocus LED Cobra Head - Small (RFS)
    Signify

    RoadFocus LED Cobra Head - Small (RFS)

    With the new Lumec RoadFocus LED Cobra Head Luminaires, you can now reliably upgrade to LED roadway lighting. saving energy, maintenance and operating costs, and contributing to environmental stewardship. At the same time, you’ll benefit from performance surpassing that of high intensity discharge (HID) luminaires while retaining the familiar cobra head design. In addition to enhanced light output with excellent uniformity, RoadFocus LED Luminaires can help to drive cost and workflow efficiencies. Our luminaires are favorably priced, and also easily retrofit into existing infrastructures so you only purchase what you need, when you need it. With three sizes, a sleek, low-profile design, and many options, RoadFocus extends the same uniform aesthetic throughout all of your roadway applications. RoadFocus LED Luminaires are the only roadway lighting solution you will need.
    Специфікація
    • Product Benefits:
      • Provides uniform, high performance illumination
      • Seamless integration in new and existing installations
      • Expedited return on investment
      • Field upgradable connected lighting solutions
      • Includes Service tag, Philips innovative way to provide assistance throughout the life of the product.
      Product Features:
      • Full range of precision optics
      • Internal shielding available
      • Zero uplight
      • IP66 rated light engines
      • Broadest range of control solutions available
    Технічна специфікація
    • Унікальний номерRoadFocus_LED_Cobra_Head_-_Small_RFS
    • Сімейство продуктівLumec
    • Група продуктівOutdoor luminaires - Road and street
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Зовнішнє обладнання
    • Класифікація IFCLight Fixture