Публікуйте свої продукти
UrbanScape LED Post-Top (MPTC)
UrbanScape LED Post-Top (MPTC)
    Signify

    UrbanScape LED Post-Top (MPTC)

    The Lumec UrbanScape LED post-top luminaire features flexible, robust energy-saving solutions for modern-styled urban architectural lighting. With its slightly rounded hood, the post-top model comes with a flat lens to highlight the thinness of the LEDs. The luminaire provides attractive lighting at night, adding appeal to the surroundings and promoting safe use of the environment.
    Специфікація
    • Product Benefits:
      • Optimized LED efficiency and life
      • Reduces light pollution, dark-sky friendly
      • Ensures durability and reliability in harsh environmental conditions
      • Maximizes pole spacings
      • Superior light quality and uniformity
      Product Features:
      • Optimal thermal design
      • Full cutoff with 0% uplight
      • Complete luminaire is IP66 rated
      • Optical systems composed of high performance refractor lenses
      • Dedicated LED optics
    Технічна специфікація
    • Унікальний номерUrbanScape_LED_Post-Top_MPTC
    • Сімейство продуктівLumec
    • Група продуктівOutdoor luminaires - Urban
    • ТипObject (single object)
    • Дата публікації2022-09-12
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectОсвітлення - Зовнішнє обладнання
    • Класифікація IFCLight Fixture