ecoFIT / ELGEF

ecoFIT / ELGEF

The polyethylene piping system for use in a wide range of industrial applications, such as water, wastewater and a variety of chemical applications. All ecoFit components are suitable for the safe and efficient distribution of water, wastewater and chemicals. The corrosion-free system withstands UV and sunlight as well as weather influences while being usable in a wide temperature range from -50 °C to 60 °C. Thanks to a long service life of over 25 years and low installation and maintenance costs, ecoFIT is the perfect solution for many applications.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Water and wastewater applications


    Main Advantages:

    Corrosion-free • UV-resistant and weather-resistant
    • From -50 °C to 60 °C
    • Good chemical resistance, abrasion resistance, high impact strenght
    • Low installation and maintenance costs
    • Long product service life of over 25 years

Teknisk specifikation
  • Unik ref.ecoFIT-ELGEF
  • ProduktfamilieEcoFIT PE Piping System
  • ProduktgruppePipe & Fittings
  • TypeShowcase (model)
  • Udgivelsesdato2020-06-12
  • Udgavenummer1
Relateret
  • Materiale primærtPolyethylen
Klassifikation
  • BIMobject-kategoriVVS - Rør
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
Nordkorea