Silenta Premium

Silenta Premium

4.8 ud af 5 stjerner4.8(21 anmeldelser)

Silenta Premium pipes with three-layer sound insulation for hot and cold as well as acidic liquids are suitable for the disposal of domestic wastewater. Silenta Premium is a three-layer sewage pipe system made of Silenta PP, which has been specially developed for the non-pressure discharge of domestic wastewater in accordance with system standards of EN 1451, DIN4109 and DIN4102. It is ideal for hot, cold and acidic wastewater. Sturdiness of the system is achieved through its impact resistance. The system diameters range from 58 mm to 200 mm. The system also includes bases and fittings with additional accessories.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • All kinds of waste water drainage systems of houses, residances, office buildings, conference halls, schools, colleges, libraries, social centers, private course centers etc.
    • Restaurants, industrial kitchens.
    • All underground drainage systems between the building and the main pipeline.
    • Sustainable / green buildings
    • Waste gas transfer in industrial areas
    • Industrial areas (short and long-term use)
    • Hot/cold water and acidic liquid Transfers.

    Main Advantages:

    • Excellent sound insulation
    • Easy installation
    • Resistant to domestic and industrial waste water
    • Resistant to high temperature applications
    • Great alternative to cast iron
    • Corrosion resistant
    • Long service life - even under harsh condition


Teknisk specifikation
  • Unik ref.Silenta-Premium
  • ProduktfamilieDrainage Building Technology
  • ProduktgruppePremium
  • TypeShowcase (model)
  • Udgivelsesdato2020-06-17
  • Udgavenummer1
Relateret
  • Materiale primærtPolypropylen
Klassifikation
  • BIMobject-kategoriVVS - Rør