Publish your products
Cycle Rack (Aluminum Sliding Type, High-Low Type) – SR-AHL

Cycle Rack (Aluminum Sliding Type, High-Low Type) – SR-AHL

Aluminum sliding cycle rack designed for efficient bicycle storage in limited spaces.

The single-rail design uses alternating high and low rack positions to make effective use of narrow spaces.

The aluminum rack and rail provide light and quiet operation.

Child-seat electric-assist bicycles can be stored in the low-position rack.

Suitable for a wide range of bicycles, including electric-assist bicycles and children's bicycles.

Specification
  • ■SR-AHL

    Type: Aluminum Sliding Cycle Rack, High-Low Type

    Maximum Bicycle Weight: 40 kg

    Wheel Size (Low Rack): 12–28 inches

    Wheel Size (High Rack): 16–28 inches

    Maximum Tire Width: 55 mm

    Maximum Bicycle Length: 1900 mm

    Maximum Handlebar Width: 600 mm

    Maximum Bicycle Height: 1100 mm

    Rack Pitch: 300 mm

Technical specification
  • Unique ref.cycle-rack-aluminum-sliding-high-low-sr-ahl
  • Product familyBicycle parking
  • Product groupBicycle racks
  • TypeObject (single object)
  • Date of publishing2026-10-14
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit