Publish your products
Cycle Rack (Aluminum Sliding Type) – SR-AFR
Cycle Rack (Aluminum Sliding Type) – SR-AFR

    Cycle Rack (Aluminum Sliding Type) – SR-AFR

    Aluminum sliding cycle rack designed for smooth, quiet operation and efficient bicycle storage.

    The staggered rack arrangement helps reduce interference between handlebars and baskets.

    The rack offset can be adjusted between 400 and 450 mm to accommodate different bicycle types.

    Suitable for a wide range of bicycles, including child-seat electric-assist bicycles and children's bicycles.

    Designed to accommodate bicycles weighing up to 40 kg.

    Specification
    • ■SR-AFR

      Type: Aluminum Sliding Cycle Rack

      Maximum Bicycle Weight: 40 kg

      Wheel Size: 12–28 inches

      Maximum Tire Width: 55 mm

      Maximum Bicycle Length: 1900 mm

      Maximum Handlebar Width: 600 mm

      Maximum Bicycle Height: 1100 mm

      Rack Pitch: 300 mm

      Adjustable Rack Offset: 400–450 mm

    Technical specification
    • Unique ref.cycle-rack-aluminum-sliding-sr-afr
    • Product familyBicycle parking
    • Product groupBicycle racks
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit