Publish your products
Cycle Rack (Aluminum Sliding Type) – SR-AFW

Cycle Rack (Aluminum Sliding Type) – SR-AFW

Aluminum sliding cycle rack designed for smooth, quiet operation and efficient bicycle storage.

The two-rail design provides stable and smooth rack movement.

The height difference between racks helps reduce interference between handlebars and baskets.

Suitable for a wide range of bicycles, including child-seat electric-assist bicycles and children's bicycles.

Made of weather-resistant aluminum for durability and ease of operation.

Specification
  • ■SR-AFW

    Type: Aluminum Sliding Cycle Rack

    Maximum Bicycle Weight: 40 kg

    Wheel Size: 12–28 inches

    Maximum Tire Width: 55 mm

    Maximum Bicycle Length: 1900 mm

    Maximum Handlebar Width: 600 mm

    Maximum Bicycle Height: 1100 mm

    Rack Pitch: 300 mm

    Adjustable Rack Offset: 400–450 mm

Technical specification
  • Unique ref.cycle-rack-aluminum-sliding-sr-afw
  • Product familyBicycle parking
  • Product groupBicycle racks
  • TypeObject (single object)
  • Date of publishing2026-10-14
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit