Publish your products
Cycle Rack (Two-Tier Type for Sliding Racks) – TC-SRGF

Cycle Rack (Two-Tier Type for Sliding Racks) – TC-SRGF

Upper-tier cycle rack designed to make efficient use of the space above sliding cycle racks.

The two-tier design increases bicycle storage capacity while making effective use of vertical space.

Equipped with a gas spring for smooth and quiet operation.

The freestanding column design provides flexible installation in bicycle parking areas.

Available in high and low configurations for efficient bicycle storage layouts.

Specification
  • ■TC-SRGFH

    Type: High Position

    Capacity: 1 Bicycle

     

    ■TC-SRGFL

    Type: Low Position

    Capacity: 1 Bicycle

    Maximum Bicycle Weight: 25 kg

    Wheel Size: 20–27 inches

    Maximum Tire Width: 50 mm

    Maximum Bicycle Length: 1840 mm

    Maximum Handlebar Width: 600 mm

    Maximum Bicycle Height: 1100 mm

    Rack Pitch: 450 mm

Technical specification
  • Unique ref.cycle-rack-two-tier-sliding-tc-srgf
  • Product familyBicycle parking
  • Product groupBicycle racks
  • TypeObject (single object)
  • Date of publishing2026-10-14
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit