Publish your products
Cycle Stand (Fat Bike Type) – CS-GF

Cycle Stand (Fat Bike Type) – CS-GF

Cycle stand designed specifically for fat bikes with extra-wide tires.

Suitable for fat bikes with tire widths from 100 to 120 mm.

The low-position stand provides stable and convenient bicycle storage.

Made of hot-dip galvanized structural steel pipe for durability and corrosion resistance.

Designed for fat bikes with wheel sizes of 20 inches or larger.

Specification
  • ■CS-GF

    Type: Fat Bike Cycle Stand, Low Position 

    Maximum Bicycle Weight: 30 kg

    Wheel Size: 20 inches or larger (Fat Bike)

    Tire Width: 100–120 mm

    Minimum Stand Pitch: 700 mm

    Material: Structural Steel Pipe

    Finish: Hot-Dip Galvanized

    Anchor: Included

Technical specification
  • Unique ref.cycle-stand-fat-bike-cs-gf
  • Product familyBicycle parking
  • Product groupBicycle stands
  • TypeObject (single object)
  • Date of publishing2026-10-14
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit