Publish your products
Cycle Rack (Vertical Lift Type) – VR-A5

Cycle Rack (Vertical Lift Type) – VR-A5

Vertical lift cycle rack designed to make efficient use of bicycle parking space.

The vertical lifting mechanism enables bicycles to be stored efficiently in two-tier parking layouts.

Equipped with an auto-return function that automatically raises the rack after the bicycle is removed.

Designed for easy and quiet operation, allowing the rack to be raised and lowered with minimal effort.

Safety features help prevent sudden upward movement and unintended rack operation.

Specification
  • ■VR-A5

    Type: Vertical Lift Cycle Rack

    Wheel Size: 22–28 inches

    Tire Width: 35–55 mm

    Maximum Bicycle Length: 1900 mm

    Maximum Handlebar Width: 600 mm

    Maximum Bicycle Height: 1100 mm

    Rack Pitch: 600 mm

    Operation: Auto-Return Vertical Lift

Technical specification
  • Unique ref.cycle-rack-vertical-lift-vr-a5
  • Product familyBicycle parking
  • Product groupBicycle racks
  • TypeObject (single object)
  • Date of publishing2026-10-14
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit