Publish your products
Cycle Stand (Freestanding Stainless Steel Type) – CS-GU
Cycle Stand (Freestanding Stainless Steel Type) – CS-GU

    Cycle Stand (Freestanding Stainless Steel Type) – CS-GU

    ■CS-GF

    Type: Fat Bike Cycle Stand, Low Position 

    Maximum Bicycle Weight: 30 kg

    Wheel Size: 20 inches or larger (Fat Bike)

    Tire Width: 100–120 mm

    Minimum Stand Pitch: 700 mm

    Material: Structural Steel Pipe

    Finish: Hot-Dip Galvanized

    Anchor: Included

    Specification
    • ■CS-GU1A-S

      Type: Low Position

      Dimensions: W155 × D528 × H411 mm

       

      ■CS-GU1B-S

      Type: High Position

      Dimensions: W155 × D1038 × H656 mm

       

      Maximum Bicycle Weight: 40 kg

      Wheel Size: 20–28 inches

      Maximum Tire Width: 55 mm

      Material: Stainless Steel

      Anchor: Included

    Technical specification
    • Unique ref.cycle-stand-freestanding-stainless-cs-gu
    • Product familyBicycle parking
    • Product groupBicycle stands
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit