Publish your products
GIESSE LEVEL-ROTO® Dock Leveller

GIESSE LEVEL-ROTO® Dock Leveller

Dock leveler with hinged lip with safeguard against falls. Frame formwork to be fixed directly on the ground, to cast in concrete. Frontal and lateral forking. Movement of platform and hinged lip by hydraulic control board, equipped with n.02 cylinders, that guarantee higher stability. Capacity 6000 kg. Three-phase motor 1 Hp, 380 V 50 Hz. Structure made of steel S355, black color. Lip composed of a single piece, with safeguard against falls H 200 mm, reduced and 5° inclined bord to fit all kinds of vehicles. Jumbo Bumpers Giesse H 450 x W 250 x D 340 mm. Phosphorescent bands on lateral anti-shearing panels that indicate the working range allowed by the standards (+7°).
Technical specification
  • Unique ref.Level-Roto
  • TypeObject (single object)
  • Date of publishing2023-12-20
  • Edition number1
  • Height (mm)600
  • Width (mm)2000
  • Depth (mm)2500
Related
  • Material mainGalvanized steel
  • Material secondaryPVC
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)1000
Classification
  • BIMobject CategoryLoading Equipment - Dock levelers
  • OmniClass Number23-23 23 13 15
  • OmniClass TitleHydraulic Dock Levelers

Region availability

Europe Africa
Finland
Tunisia
France
Ireland
Italy
Netherlands
Romania
Spain
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit