Publish your products
Multi-ply panel – 2 sides Old Sunburnt Wood – PVBBS272F-190200
HUBLER

Multi-ply panel – 2 sides Old Sunburnt Wood – PVBBS272F-190200

Découvrez dans notre collection Wood expression, le panneau vieux bois brulé soleil 2 faces 27mm. Il existe dans tous les formats compris entre 1900 et 4500cm sur stock. Aussi, il est disponible dans tous ces formats en panneau 1face en épaisseur 27 et 42mm.

Technical specification
  • Unique ref.panneau-deco-PVBBS272F-190200-190200-vieux-bois
  • Product familyPANNEAUX BOIS & MÉTAL
  • Product groupBois bruts
  • Date of publishing2026-03-18
  • Edition number1
  • Height (mm)2000
  • Width (mm)1900
  • Depth (mm)27
Related
  • Material mainWood
Classification
  • BIMobject CategoryWalls - Wall finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit