Cushion dock shelter 400Cushion dock shelter 400Cushion dock shelter 400
View previous images
View next images

Cushion dock shelter 400

The cushion dock shelter 400 is a dock seal, which is used for sealing the area around the door and the vehicle, which is docked, making use of robust durable pads. The choice of high quality materials ensure that seals are extremely resistant to UV radiation. Furthermore, the material has a high tear resistance, tensile strength and excellent temperature durability. The correct layout of a loading and unloading dock depends on a variety of factors. Therefor the cushion dock shelter 400 can be modified to meet each client specific situation.

Specification
  • The cushion dock shelter 400 consists of a wooden 50 mm thick, backing board. This backing board is constructed from multiple layers of wood, which are glued together to prevent warping. The cushions are glued on the wood and are covered by polyester textile with a dull PVC finishing coat on both sides.
    On the sides of the cushions, anodised aluminium profiles are mounted. The front side of the vertical seals are provided with approach stripes.
    All Loading Systems products and systems comply with the highest quality standards.

    Technical Specifications
    (Pad width 400 mm)

    • Width 3100 mm
    • Height 2900 mm
    • Pad width 400 mm
    • Pad depth 300 mm
    • Mounting height (recommended) 4100 mm
    • Cover material 1400 gr/m²
    • Cover material with armour plates 900 gr/m²
    • Armour plates material 1400 gr/m²
    • Colour Black

    (Pad width 300 mm)

    • Width 2900 mm
    • Height 2800 mm
    • Pad width 300 mm
    • Pad depth 250 mm
    • Mounting height (recommended) 4200 mm
    • Cover material 1400 gr/m²
    • Cover material with armour plates 900 gr/m²
    • Armour plates material 1400 gr/m²
    • Colour Black
Technical specification
  • Unique ref.cushion-dock-shelter-400
  • Collection setDock Equipment
  • CollectionDock shelters
  • TypeObject (single object)
  • Date of publishing2018-05-15
  • Edition number1
Related
  • Material mainRubber
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryLoading Equipment - Dock shelters
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_80_77_23_31
  • Uniclass 2015 DescriptionFoam pad (cushion) dock seals
  • CSI MasterFormat 2014 Code11 13 16.13
  • CSI MasterFormat 2014 TitleLoading Dock Seals
  • OmniClass TitleLoading Dock Seals
  • OmniClass Number23-23 23 19
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT

Region availability

Africa Europe Oceania Asia South America North America
Morocco
Albania
Australia
Bahrain
Argentina
Mexico
Côte d'Ivoire
Andorra
Guam
Israel
Bolivia
Panama
Ghana
Austria
New Caledonia
Jordan
Brazil
Nigeria
Belarus
New Zealand
Kuwait
Chile
Namibia
Belgium
Norfolk Island
Lebanon
Colombia
Mozambique
Bosnia and Herzegovina
Oman
Ecuador
Zimbabwe
Bulgaria
Qatar
Paraguay
Botswana
Croatia
Saudi Arabia
Peru
Swaziland
Cyprus
Turkey
Suriname
Madagascar
Czech Republic
United Arab Emirates
Uruguay
South Africa
Denmark
Armenia
Lesotho
Estonia
Azerbaijan
Kenya
Faroe Islands
Bangladesh
Uganda
Finland
Bhutan
Rwanda
France
Brunei
Tanzania
Germany
Cambodia
Western Sahara
Gibraltar
China
The Gambia
Greece
Georgia
Senegal
Guernsey
Hong Kong
Cameroon
Hungary
India
Tunisia
Iceland
Indonesia
Algeria
Ireland
Japan
Egypt
Isle of Man
Kazakhstan
Liberia
Italy
Kyrgyzstan
Sierra Leone
Jersey
Laos
Guinea-Bissau
Latvia
Macau
Guinea
Liechtenstein
Malaysia
Equatorial Guinea
Lithuania
Mongolia
Gabon
Luxembourg
Myanmar (Burma)
Angola
Macedonia (FYROM)
Nepal
Malawi
Malta
Philippines
Zambia
Moldova
Singapore
Benin
Monaco
South Korea
Togo
Montenegro
Sri Lanka
Burkina Faso
Netherlands
Taiwan
Ethiopia
Norway
Tajikistan
Reunion
Poland
Thailand
Mauritius
Portugal
Uzbekistan
Comoros
Romania
Vietnam
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands