Publish your products
(ACL3) Advantage Continuous Linear

(ACL3) Advantage Continuous Linear

The Advantage Continuous Linear (ACL3) is a specification-grade linear platform that offers tremendous value for any commercial project. The ACL3 offers seamless continuous runs with both direct and indirect illumination options to control glare in any application. 90 degree illuminated corner options help complete a full rectangle for conference rooms, open office or reception areas.

At an ultra-high color rendering index (90 CRI minimum), object colors in the space are realistically rendered. The ACL3 is offered in truly universal input voltage of 120-347V for applications in both US and Canada.

A range of controls options are offered with the ACL3 for both code compliance and energy savings. Third party controls (3PC) integration is a unique feature offered by LSI to provide additional flexibility where LSI light fixtures are available with other manufacturer’s controls platforms.

Additional lumen packages and finishes available. Contact LSI Customer Service or Quotes for shop drawings or pricing information.

Technical specification
  • Unique ref.ACL3_commercial
  • Product familyIndoor Lighting
  • Product groupCommercial Linear
  • TypeObject (single object)
  • Date of publishing2024-07-31
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Mexico
United States