Publish your products
(CLRL) Clarity Direct/Indirect Linear

(CLRL) Clarity Direct/Indirect Linear

Linear lighting has gained in popularity over the past decade and is very often the go-to lighting solution for many commercial applications. The Clarity-series Linear (CLRL) has a unique ability to transform any space to create a welcoming ambiance. Direct and indirect components of the light distribution produce a volumetric fill that results in lower glare compared to direct-only sources. CLRL does this without compromising on its class-leading efficacy or its state of the art performance.

The Clarity Linear’s sturdy construction (4ft. and 8ft. lengths) is paired with integrated capability for easy continuous row mounting without snaking as well as single input wiring. This reduces installation costs and imparts clean lines and clear light to any commercial interior space. CLRL is available in matte white or black finishes.

This differentiated linear lighting solution is a great fit for applications such as Class-A office, Education, High-end Retail, Hospitality, Quick-Serve Restaurants and Automotive Dealerships. CLRL is DLC listed and is eligible for state and utility rebate programs where available.

Technical specification
  • Unique ref.lsi-clrl
  • Product familyIndoor Lighting
  • Product groupArchitectural Linear
  • TypeObject (single object)
  • Date of publishing2023-01-10
  • Edition number1
Related
  • Material mainExtruded Aluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit