Publish your products
(CURV) LiniArc® Direct/Indirect Curv Lensed

(CURV) LiniArc® Direct/Indirect Curv Lensed

The CURV LED offers direct/indirect lighting in a low profile curved design. Its heavy guage steel construction ensures straight, smooth uniform rows of suspended lighting. The Direct/Indirect housing features a frosted acrylic lens. This fixture is ideal for offices, retail outlets, schools or any space where architectural suspended fixtures are specified.

It is available 4’ and 8’ lengths with a 0–10V dimming standard and has a limited 5-year warranty.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-curv
  • Product familyIndoor Lighting
  • Product groupArchitectural Linear
  • TypeObject (single object)
  • Date of publishing2017-03-01
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPolyester
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit