Publish your products
(LXW2) Linear Sign/Wall Washer

(LXW2) Linear Sign/Wall Washer

Retrofit to LED and Start Saving Today!

The LXW2 is a high output, decorative luminaire ideal for lighting graphics or wall washing. The LXW2 can be mounted to either the ceiling or wall. Easy angular adjustment allows the fixtures to be aimed for optimal illumination. The small round profile virtually disappears when mounted.

Reduce your energy by up to 50% as compared to fluorescent solutions. Virtually maintenance free, the LXW2 has up to 100,000 hours of expected life and a 5-year warranty.

Please visit product page for more fixture downloads and published reports.

Technical specification
  • Unique ref.lsi-lxw2
  • Product familyIndoor Lighting
  • Product groupCommercial Linear
  • TypeObject (single object)
  • Date of publishing2016-09-15
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)35
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 55 00
  • CSI MasterFormat 2014 TitleSpecial Purpose Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit