Set your location and language to prioritise localised information. Continue
Calematic® 2 time 6 chocks
NORSUD

Calematic® 2 time 6 chocks

During the loading and unloading phase, the risk of the fork-lift truck falling is very common. There are two main causes: - Unexpected departure - Progressive movement of the dockside trucks. Solution : The Calematic is a system for chocking trucks: - Universal - Fully automatic - Buried in the ground, without the risk of damaging the trailers - Sturdy and reliable, very low maintenance costs - Adaptable to the environment of all docks
Specification
  • The Calematic Standard Operation Mode: - Reversing the truck - The chocks rise automatically when the sectional gate or barrier is opened. - Once the chocks have lifted, the operator is allowed to set up the dock leveller to perform the transhipment operations. - At the end of these operations, the operator can put the dock leveller to the starting position. - When the sectional gate or the barrier * closes, the chocks are unblocked. The truck is then allowed to leave.
Technical specification
  • Unique ref.GPS010005
  • Collection setTruck Stop Systems, Security systems, systèmes de sécutité, blocage de roue, sécurité camion
  • CollectionCalematic® 2 time 6 chocks
  • TypeObject (single object)
  • Date of publishing2020-01-14
  • Edition number1
  • Height (mm)4760
  • Width (mm)780
  • Depth (mm)330
Related
  • Material mainSteel
  • Material secondaryConcrete
  • Weight Net (Kg)2400
Classification
  • BIMobject CategoryConstruction - Other