Publish your products
acoustic sectional door NOISELOCK dB47
acoustic sectional door NOISELOCK dB47
acoustic sectional door NOISELOCK dB47
acoustic sectional door NOISELOCK dB47
acoustic sectional door NOISELOCK dB47
    Winlock

    acoustic sectional door NOISELOCK dB47

    This sound-insulating sectional door is compatible with all our other applications. Available in a version with 36dB or 47dB attenuation (according to EN ISO 10140-2), tailored to the needs of your project.

    Our Winlock sectional doors are fully compliant with European standards. They are designed for industrial and commercial applications. Each door is custom-built to specification and combines durability with user-friendly operation, available in both manual and automatic versions. A wide range of finishes and colours ensures seamless integration with any architectural style. Winlock doors are suitable for a wide range of sectors, including industrial production facilities, logistics and distribution centres, commercial and retail environments, and public buildings or critical infrastructure where strict standards apply.

    Specification
    • The NOISELOCK 47 dB provides a solution for high-noise production sites, concert halls, healthcare facilities, or testing environments where external sounds may interfere with operations or measurements.

      • EN 13241
        • Test-Standard: EN ISO 10140-1
        • Classification standard: EN ISO 717-1
      • Performance: Rw (C;Ctr) = 47 (-1;-4) dB

      Available and compatible with other options including Fire-resistants, ATEX, liquidbarrier, and more.

    Technical specification
    • Unique ref.noise_lock-db47
    • Product familyNOISE_LOCK
    • Product groupdB47
    • TypeObject (single object)
    • Date of publishing2026-04-24
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Acoustic Doors
    • IFC classificationDoor
    • ETIM CodeEC003535
    • ETIM NameInterior door (complete with frame)
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 19 21 13
    • OmniClass TitleSectional Overhead Composite Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit